Overview
Features and Benefits
Product Details
The EVAL-ADIN1140D1Z is a platform for evaluating the ADIN1140 10BASE-T1S MAC-PHY, which provides half-duplex 10Mbps Single Pair Ethernet (SPE) connectivity to devices compliant with the IEEE 802.3cg Ethernet standard.
The EVAL-ADIN1140D1Z includes firmware that enables it to function as a USB to 10BASE-T1S media converter, a 10BASE-T1L to 10BASE-T1S media converter, or as a sensor node supporting MQTT communication.
When used as a USB to 10BASE-T1S media adapter, simply connect the evaluation board to a host PC via USB. Once connected, the PC recognizes the board as a new network adapter. This adapter can then be configured to access the 10BASE-T1S network connected to it.
When configured as a 10BASE-T1L to 10BASE-T1S media converter, the Ethernet frames flows seamlessly from the 10BASE-T1L port to the 10BASE-T1S port and vice versa using on-board MAX32690.
When configured as a sensor node, the board runs an MQTT application and a web server that can be accessed via the board’s IP address. The board publishes its on-board temperature sensor data and other board information over MQTT, which can be viewed using the provided Windows application.
Full specifications on the ADIN1140 are available in the ADIN1140 data sheet available from Analog Devices, Inc., and must be consulted with ADIN1140 tech ref, ADIN1140 register control manual, and this user guide when using the EVAL-ADIN1140D1Z evaluation board.
Getting Started
EQUIPMENT NEEDED
- PC running Windows® 10 or higher
- Optional: MAX32625PICO board for firmware updates