ADGM3121

RECOMMENDED FOR NEW DESIGNS

3mm × 3mm DPDT MEMS Switch, 0Hz/DC to 24GHz

Viewing:

Overview

  • −3dB frequency bandwidth:
    • RF1A and RF1B: 24GHz
    • RF2A and RF2B: 22GHz
  • High bit rate capability up to 64Gbps
  • RF performance characteristics
    • Channel RF1A and Channel RF1B:
      • Insertion loss: 0.5dB (typical) at 6GHz
      • Return loss: 24dB (typical) at 6GHz
      • Isolation: 24dB (typical) at 6GHz
    • Channel RF2A and Channel RF2B:
      • Insertion loss: 0.4dB (typical) at 6GHz
      • Return loss: 29dB (typical) at 6GHz
      • Isolation: 26dB (typical) at 6GHz
  • High input IIP3: 70dBm (typical)
  • High RF power handling: 33dBm (maximum)
  • On resistance: 1.9Ω (typical)
  • High DC current handling: 200mA
  • High switch cycle count: 100 million cycles (minimum at +85°C)
  • Fast switching time: 200μs TON (maximum)
  • Integrated 3.3V driver for simple control with parallel interface and SPI
  • Space saving integrated passive shunt resistors
  • Small 3mm × 3mm × 1.5mm, 24-lead land grid array package
  • Temperature range: −40°C to +85°C
ADGM3121
3mm × 3mm DPDT MEMS Switch, 0Hz/DC to 24GHz
ADGM3121 Functional Block Diagram ADGM3121 Pin Configuration ADGM3121 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADGM3121

S-Parameter 2

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADGM3121

Evaluating the ADGM3121 3mm × 3mm DPDT MEMS Switch, 0Hz/DC to 24GHz

Features and Benefits

  • Single-supply voltage: 3.3V
  • Wide frequency range: DC to 24GHz
  • 2.92mm connectors for RF signals
  • Parallel interface and SPI
  • On-board calibration through transmission line for analyzer calibration

Product Details

This user guide describes the EVAL-ADGM3121SDZ for the ADGM3121, a dual-chip, RF switching solution containing a double- pole, double-throw (DPDT), microelectromechanical systems (MEMS) switch, and a control chip co-packaged in a compact, 3.00mm × 3.00mm × 1.50mm, LGA package.

The DPDT switch uses Analog Devices, Inc., MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high-voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor to transistor logic (LVTTL)-compliant parallel-interface as well as through a serial-peripheral interface (SPI). It is possible to daisy-chain multiple ADGM3121 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM3121SDZ connects to the USB port of a PC through the system demonstration platform (SDP) board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at the Analog Devices website.

The ADGM3121 comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM3121, see the ADGM3121 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADGM3121SDZ.

eval board
EVAL-24LGA33EBZ

Evaluation Board for the 24-Lead LGA Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead, 3mm × 3mm LGA evaluation board for MEMS switches
  • Easily changeable socket for the main device
  • SMA connectors for the input and output of signals
  • Integrated Arduino shield support

Product Details

The EVAL-24LGA33EBZ enables easy evaluation of the 24-lead land grid array (LGA) MEMS switches in the Switches and Multiplexers Portfolio that are purchased separately. The board is supplied with a socket to secure a 24-lead LGA micro electromechanical systems (MEMS) switch to the evaluation board without the need for soldering.

Figure 1 in the User Guide shows the EVAL-24LGA33EBZ. A 24-lead LGA device can be easily inserted into the central socket of the evaluation board that is designed for flexible testing of various switch configurations. Each device pin connects to a header (K1 to K24), allowing users to route signals, tie pins to ground, or configure the pins as needed. K1 to K15 support general input/output (I/O) or ground connections. The EVAL-24LGA33EBZ supports two control modes: internal logic using K20 to K23, or serial peripheral interface (SPI) using K16 to K19. The control mode is selected through K24, where connecting it to GND enables internal control and connecting it to VDD enables SPI. The EVAL-24LGA33EBZ has Subminiature Version A (SMA) connectors (J1 to J19) that connect directly to the device pins and are used for signal access, allowing users to easily apply or monitor control signals during testing.

The full specifications of the device under test (DUT) are available in the corresponding product data sheet, which must be consulted with the EVAL-24LGA33EBZ user guide when using the EVAL-24LGA33EBZ.

EVAL-ADGM3121
Evaluating the ADGM3121 3mm × 3mm DPDT MEMS Switch, 0Hz/DC to 24GHz
EVAL-ADGM3121 Evaluation Board Photo Angle View EVAL-ADGM3121 Evaluation Board Photo Top View EVAL-ADGM3121 Evaluation Board Photo Bottom View
EVAL-24LGA33EBZ
Evaluation Board for the 24-Lead LGA Devices in the Switches and Multiplexers Portfolio
EVAL 24LGA33EBZ Board Photo Angle View EVAL 24LGA33EBZ Board Photo Top View EVAL 24LGA33EBZ Board Photo Bottom View

Latest Discussions

No discussions on ADGM3121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed