Overview

Features and Benefits

  • Single-supply voltage: 3.3V
  • Wide frequency range: DC to 24GHz
  • 2.92mm connectors for RF signals
  • Parallel interface and SPI
  • On-board calibration through transmission line for analyzer calibration

Product Details

This user guide describes the EVAL-ADGM3121SDZ for the ADGM3121, a dual-chip, RF switching solution containing a double- pole, double-throw (DPDT), microelectromechanical systems (MEMS) switch, and a control chip co-packaged in a compact, 3.00mm × 3.00mm × 1.50mm, LGA package.

The DPDT switch uses Analog Devices, Inc., MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high-voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor to transistor logic (LVTTL)-compliant parallel-interface as well as through a serial-peripheral interface (SPI). It is possible to daisy-chain multiple ADGM3121 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM3121SDZ connects to the USB port of a PC through the system demonstration platform (SDP) board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at the Analog Devices website.

The ADGM3121 comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM3121, see the ADGM3121 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADGM3121SDZ.

Applicable Parts

Getting Started

ADDITIONAL EQUIPMENT NEEDED

Software

ACE Software

ZIP
3.2 MB
ACE plug-in for Board.ADGM1X04 1.2025.5141512 [Aug 11 26]
The ADGM1X04 supports the evaluation boards EVAL-ADGM1004EBZ, EVAL-ADGM1304EBZ, EV-ADGM1001SDZ, EVAL-ADGM1121SDZ, EVAL-ADGM3121SDZ and EVAL-ADGM3121SDZ for the ADGM1004, ADGM1304, ADGM1001, ADGM1121, ADGM3121, ADGM3144 and ADGM1280 devices. ADGM1004 is a 0 Hz/DC to 13 GHz, 2.5kV HBM ESD SP4T, MEMS Switch with Integrated Driver. ADGM1304 is a 0 Hz/DC to 14 GHz, Single-Pole, Four-Throw MEMS Switch With Integrated Driver. ADGM1144 is a 0 Hz/DC to 18 GHz, Single-Pole, Four-Throw MEMS Switch With Int
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.