ADAQ4216

RECOMMENDED FOR NEW DESIGNS

16-Bit, 2MSPS, μModule Data-Acquisition Solution

Viewing:

Part Details

  • Highly performance
    • Throughput: 2MSPS, no latency
    • INL: ±3ppm maximum from −40°C to 105°C
    • Total system dynamic range: 123dB typical
    • SNR: 97.5dBFS typical, THD: −122dBc typical
    • Offset error drift: +5.05μV/°C maximum
    • Gain error drift: +1.17ppm/°C maximum
  • Ease of use features reduce system complexity
    • Second-order, 270kHz anti-aliasing filter
    • High-Z PGIA gain options: 1/3, 5/9, 20/9, 20/3
    • Flexible external reference voltage: 4.096V or 5V
    • Differential input voltage ranges, ±REFIN/Gain: ±15V, ±9V, ±2.25V, ±0.75V
    • Wide input common-mode voltage range: −8V to +10V
    • Low input bias current: ±20pA typical
  • High density solution reduces system footprint
    • 14mm × 9mm, 0.8mm pitch, 178-ball CSP BGA
    • 4× footprint reduction vs. equivalent discrete solution
    • On-board reference buffer with an internal VCM generation
  • Total power dissipation: 445mW typical at 2MSPS
  • Flexi-SPI digital interface
    • 1, 2, or 4 SDO lanes allows slower SCK
    • Echo clock mode simplifies use of digital isolator
    • Compatible with 1.2V to 1.8V logic
    • PGIA gain control (A0, A1) interface
    • Extended sample resolution to 30-bits
    • Overrange and synchronization bits
ADAQ4216
16-Bit, 2MSPS, μModule Data-Acquisition Solution
ADAQ4216 Functional Block Diagram ADAQ4216 Pin Configuration ADAQ4216 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Charge Pumps 1
LTC1983 PRODUCTION 100mA Regulated Charge-Pump Inverters in ThinSOT
LDO Linear Regulators 4
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
ADP7183 RECOMMENDED FOR NEW DESIGNS

-300 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Switching Regulators & Controllers 2
LT3999 PRODUCTION Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control
LT3487 PRODUCTION Boost and Inverting Switching Regulator for CCD Bias
Voltage References 3
ADR4540 PRODUCTION Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ4216-FMCZ

Evaluating the ADAQ4216 16-Bit, 2MSPS, μModule Data-Acquisition Solution

Features and Benefits

  • Evaluation board for the ADAQ4216
  • On-board voltage reference and complete power solution
  • On-board clock source and level translators
  • ACE software for configuration and data analysis (time and frequency domain)
  • FMC-LPC system board connector Zedboard compatible

Product Details

The EVAL-ADAQ4216-FMCZ board enables quick and easy performance evaluation of the ADAQ4216, a 16-bit, 2MSPS μModule® data-acquisition system in package (SiP) solution. The ADAQ4216 combines critical passive components and signal processing blocks necessary for optimum precision performance:

  • A 16-bit, 2MSPS, successive approximation register (SAR) analog- to-digital converter (ADC)
  • A low-noise, high-bandwidth programmable instrumentation amplifier
  • A second-order anti-aliasing filter
  • A low-noise, low-distortion, high-bandwidth ADC driver
  • A 1.8V low dropout (LDO) regulator

The EVAL-ADAQ4216-FMCZ board can be directly interfaced with Digilent Zedboard by a 160-pin FMC connector, as shown in Figure 1 in the data sheet. The EVAL-ADAQ4216-FMCZ board has the necessary support circuitry for the operation and control of the ADAQ4216.

Full specifications on the ADAQ4216 are available in the ADAQ4216 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVA-LADAQ4216- FMCZ board.

EVAL-ADAQ4216-FMCZ
Evaluating the ADAQ4216 16-Bit, 2MSPS, μModule Data-Acquisition Solution
EVAL-ADAQ4216 Board Photo Angle View EVAL-ADAQ4216 Board Photo Top View EVAL-ADAQ4216 Board Photo Bottom View

Latest Discussions

No discussions on ADAQ4216 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed