AD9743

PRODUCTION

Dual 10-Bit 250 MSPS Digital-to-Analog Converters

Viewing:

Overview

  • High dynamic range, dual DACs
  • Low noise and intermodulation distortion
  • Single carrier W-CDMA ACLR = 80 dBc at 61.55 MHz
  • Innovative switching output stage permits useable outputs beyond Nyquist frequency
  • LVCMOS inputs with dual-port or optional interleaved single-port operation
  • Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full-scale
  • Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
  • Internal 1.2 V precision reference voltage source
  • Operates from 1.8 V and 3.3 V supplies
  • 315 mW power dissipation
  • Small footprint, RoHS-compliant, 72-lead LFCSP

The AD9743/AD9745/AD976/AD9747 are pin-compatible, high dynamic range, dual digital-to-analog converters (DACs) with 10-/12-/14-/16-bit resolutions and sample rates of up to 250 MSPS. The devices include specific features for direct conversion transmit applications, including gain and offset compensation, and they interface seamlessly with analog quadrature modulators, such as the ADL5370.

A proprietary, dynamic output architecture permits synthesis of analog outputs even above Nyquist by shifting energy away from the fundamental and into the image frequency.

A serial peripheral interface (SPI) port provides full programmability. In addition, some pin-programmable features are offered for those applications without a controller.

Product Highlights

  1. Low noise and intermodulation distortion (IMD) enables high quality synthesis of wideband signals.
  2. Proprietary switching output for enhanced dynamic performance.
  3. Programmable current outputs and dual auxiliary DACs provide flexibility and system enhancements.

Applications

  • Wireless infrastructure:
    W-CDMA, CDMA2000, TD-SCDMA, WiMAX
  • Wideband communications:
    LMDS/MMDS, point-to-point
  • Instrumentation:
    Radio Frequency (RF) signal generators, arbitrary waveform generators

AD9743
Dual 10-Bit 250 MSPS Digital-to-Analog Converters
AD9743_45_46_47 Functional Block Diagram AD9743 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

ACE Evaluation Software

Run this executable to install ACE on your computer for product evaluation.


Hardware Ecosystem

Parts Product Life Cycle Description
Fanout Buffers 1
ADCLK914 RECOMMENDED FOR NEW DESIGNS Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
Modulators & Demodulators 15
AD8345 PRODUCTION 140 MHz to 1000 MHz Quadrature Modulator
AD8346 PRODUCTION 2.5 GHz Direct Conversion Quadrature Modulator
ADL5370 PRODUCTION 300 MHz TO 1000 MHz Quadrature Modulator
ADL5371 RECOMMENDED FOR NEW DESIGNS 500 MHz TO 1500 MHz Quadrature Modulator
ADL5372 PRODUCTION 1500 MHz TO 2500 MHz Quadrature Modulator
ADL5373 PRODUCTION 2300 MHz TO 3000 MHz Quadrature Modulator
ADL5374 PRE-RELEASE 3000 MHz TO 4000 MHz Quadrature Modulator
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
AD8349 PRODUCTION 700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator
ADL5385 RECOMMENDED FOR NEW DESIGNS 30 MHz TO 2200 MHz Quadrature Modulator
ADL5386 Obsolete 50 MHz to 2200 MHz Quadrature Modulator with Integrated Detector and VVA
ADRF6701 Obsolete 400 MHz to 1250 MHz Quadrature Modulator with 750 MHz to 1150 MHz Fractional-N PLL and Integrated VCO
ADRF6702 LAST TIME BUY 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO
ADRF6703 Obsolete 1550 MHz to 2650 MHz Quadrature Modulator with 2100 MHz to 2600 MHz Fractional-N PLL & Integrated VCO
ADRF6704 Obsolete 2050 MHz to 3000 MHz Quadrature Modulator with 2500 MHz to 2900 MHz Fractional-N PLL & Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9743

AD9743 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9743/AD9745/AD9746/AD9747
  • Includes options to evaluate
    DAC only
    DAC and ADL5373 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9743.

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

EVAL-AD9743
AD9743 Evaluation Board
EVAL-AD9747 Evaluation Board EVAL-AD9747 Evaluation Board - Top View EVAL-AD9747 Evaluation Board - Bottom View EVAL-AD9747KIT EVAL-AD9747KIT - Top View
SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)

Latest Discussions

Recently Viewed