The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.
Download SoftwareAD7606B
RECOMMENDED FOR NEW DESIGNS8-Channel DAS with 16-Bit, 800 kSPS Bipolar Input, Simultaneous Sampling ADC
- Part Models
- 3
- 1ku List Price
- Starting From $26.67
Overview
- 16-bit ADC with 800 kSPS on all channels
- Input buffer with 5 MΩ analog input impedance (RIN)
- Single 5 V analog supply and 1.71 V to 3.6 V VDRIVE supply
- Per channel selectable analog input ranges
- Single-ended, bipolar: ±10 V, ±5 V, and ±2.5 V
- Flexible digital filter, oversampling ratio up to 256
- −40°C to +125°C operating temperature range
- ±21 V input clamp protection with 8 kV ESD
- Pin to pin compatible with the AD7606
- 1 ppm/°C typical positive and negative full-scale error drift
- Calibration and diagnostics features available in software mode
- ≤22 LSB (typical) open circuit code error (RPD = 10 kΩ)
The AD7606B is a 16-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels, each channel containing analog input clamp protection, a programable gain amplifier (PGA), a low-pass filter, and a 16-bit successive approximation register (SAR), analog-to-digital converter (ADC). The AD7606B also contains a flexible digital filter, low drift, 2.5 V precision reference and reference buffer to drive the ADC and flexible parallel and serial interfaces.
The AD7606B operates from a single 5 V supply and accommodates ±10 V, ±5 V, and ±2.5 V true bipolar input ranges when sampling at throughput rates of 800 kSPS for all channels. The input clamp protection tolerates voltages up to ±21 V. The AD7606B has a 5 MΩ analog input impedance, resulting in less than 20 LSB bipolar zero code when the input signal is disconnected and pulled to ground through a 10 kΩ external resistor. The single supply operation, on-chip filtering, and high input impedance eliminates the need for external driver op amps, which require bipolar supplies. For applications with lower throughput rates, the AD7606B flexible digital filter can be used to improve noise performance.
In hardware mode, the AD7606B is fully compatible with the AD7606. In software mode, the following advanced features are available:
- Additional ±2.5 V analog input range.
- Analog input range (±10 V, ±5 V, and ±2.5 V), selectable per channel.
- Additional oversampling (OS) options, up to OS × 256.
- System gain, system offset, and system phase calibration per channel.
- Analog input open circuit detector.
- Diagnostic multiplexer.
- Monitoring functions (serial peripheral interface (SPI) invalid read/write, cyclic redundancy check (CRC), overvoltage and undervoltage events, busy stuck monitor, and reset detection).
Note that throughout this data sheet, multifunction pins, such as the RD/SCLK pin, are referred to either by the entire pin name or by a single function of the pin, for example, the SCLK pin, when only that function is relevant.
Applications
- Power line monitoring
- Protective relays
- Multiphase motor control
- Instrumentation and control systems
- Data acquisition systems
Documentation
Data Sheet 2
User Guide 1
Application Note 3
Design Note 1
Technical Articles 1
Informational 1
Frequently Asked Question 1
Video 6
Device Drivers 2
Rarely Asked Question Page 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7606BBCHIPS | DIE | ||
| AD7606BBSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| AD7606BBSTZ-RL | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 5, 2025 - 25_0147 AD7606B Die Revision |
||
| AD7606BBCHIPS | PRODUCTION | |
| AD7606BBSTZ | PRODUCTION | |
| AD7606BBSTZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 3
Code Examples 1
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 2 | ||
| ADuM6422A | RECOMMENDED FOR NEW DESIGNS | Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality) |
| ADUM142E | RECOMMENDED FOR NEW DESIGNS |
Robust, Quad Channel Isolator W/ Output Enable & 2 Reverse Channels |
| Switching Regulators & Controllers 2 | ||
| ADuM5028 | RECOMMENDED FOR NEW DESIGNS | Low Emission Isolated DC to DC Converter |
| ADuM5020 | RECOMMENDED FOR NEW DESIGNS | Low Emission 500 mW Isolated DC-to-DC Converter |
| Voltage References 3 | ||
| LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
| LT6657 | PRODUCTION | 1.5ppm/°C Drift, Low Noise, Buffered Reference |