AD7388

RECOMMENDED FOR NEW DESIGNS

4-Channel, 4 MSPS, 12-Bit, Dual, Simultaneous Sampling SAR ADCs

Viewing:

Overview

  • 16-bit, 14-bit, or 12-bit dual simultaneous sampling SAR ADC
  • Single-ended analog inputs
  • 4-channel with 2:1 multiplexers
  • Channel sequencer mode
  • High throughput rate of up to 4 MSPS
  • SNR (typical)
    • 87.5 dB (AD7386), VREF = 3.3 V external
    • 84 dB (AD7387), VREF = 3.3 V external
    • 73.8 dB (AD7388)
    • 93 dB with OSR = 8, VREF = 2.5 V internal (AD7386)
  • On-chip oversampling functions
  • INL (typical)
    • ±1.5 LSB (AD7386)
    • ±0.5 LSB (AD7387)
    • ±0.2 LSB (AD7388)
  • Resolution boost function
  • 2.5 V internal reference at 10 ppm/°C (maximum)
  • Alert function
  • −40°C to +125°C temperature range
  • 16-lead, 3 mm × 3 mm LFCSP
AD7388
4-Channel, 4 MSPS, 12-Bit, Dual, Simultaneous Sampling SAR ADCs
AD7386-7387-7388 Functional Block Diagram AD7386-7387-7388 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
ADA4940-2 PRODUCTION Ultralow Power, Low Distortion ADC Driver
ADA4945-1 PRODUCTION High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
LDO Linear Regulators 5
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
ADP166 PRODUCTION Very Low Quiescent Current, 150 mA, LDO Regulator
LT3023 RECOMMENDED FOR NEW DESIGNS Dual 100mA, Low Dropout, Low Noise, Micropower Regulator
LT3032 Series Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
Operational Amplifiers (Op Amps) 5
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

LTC6227 LAST TIME BUY 1nV/√Hz 420MHz GBW, 180V/µs, Low Distortion Rail-to-Rail Output Op Amps
Voltage References 2
ADR4533 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD7386FMCZ

Evaluating the AD7386 4-Channel 16-Bit, Dual Simultaneous Sampling, SAR ADC

Features and Benefits

  • Full featured evaluation board multichannel, simultaneous sampling ADC
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible high speed system demonstration platform (EVAL-SDP-CH1Z (SDP-H1)) controller
  • PC software for control and data analysis 

Product Details

The EVAL-AD7386FMCZ is a full featured evaluation board designed to evaluate all the features of the AD7386 analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform connector, P7. The EVAL-SDP-CH1Z board controls the evaluation board through the USB port of the PC using the Analysis Control Evaluation (ACE) software, which is available for download from the ACE software page.

The EVAL-AD7386FMCZ can evaluate the AD7387, AD7388, AD4684, and AD4685 by using the AD738x ACE plugin found on the EVAL-AD7386FMCZ product page. The only difference is the number of SCLKs that clock out the conversion results, which is dependent on the resolution and throughput rate for each generic.

Complete specifications for the AD7386, AD7387, AD7388, AD4684, and AD4685 are provided in the AD7386/AD7387/AD7388 and AD4684/AD4685 data sheets. Consult these specifications in conjunction with the user guide when using the evaluation board. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

EVAL-AD7386FMCZ
Evaluating the AD7386 4-Channel 16-Bit, Dual Simultaneous Sampling, SAR ADC
EVAL-AD7386FMCZ Evaluation Board

Latest Discussions

Recently Viewed