AD5410
PRODUCTIONSingle-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity
- Part Models
- 4
- 1ku List Price
- Starting From $4.95
Overview
- 12-bit resolution and monotonicity
- Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA
- ±0.01% FSR typical total unadjusted error (TUE)
- ±3 ppm/°C typical output drift
- Flexible serial digital interface
- On-chip output fault detection
- On-chip reference (10 ppm/°C maximum)
- Feedback/monitoring of output current
- Asynchronous clear function
- Power supply (AVDD) range
- 10.8 V to 40 V; AD5410AREZ/AD5420AREZ
- 10.8 V to 60 V; AD5410ACPZ/AD5420ACPZ
- Output loop compliance to AVDD − 2.5 V
- Temperature range: −40°C to +85°C
- 24-lead TSSOP and 40-lead LFCSP packages
The AD5410/AD5420 are low cost, precision, fully integrated 12-/16-bit converters offering a programmable current source output designed to meet the requirements of industrial process control applications. The output current range is programmable at 4 mA to 20 mA, 0 mA to 20 mA, or an overrange function of 0 mA to 24 mA. The output is open-circuit protected. The device operates with a power supply (AVDD) range from 10.8 V to 60 V. Output loop compliance is 0 V to AVDD − 2.5 V.
The flexible serial interface is SPI, MICROWIRE™, QSPI™, and DSP compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications.
The device also includes a power-on reset function, ensuring that the device powers up in a known state, and an asynchronous CLEAR pin that sets the output to the low end of the selected current range.
The total unadjusted error is typically ±0.01% FSR.
Applications
- Process control
- Actuator control
- PLC
- HART network connectivity
Documentation
Data Sheet 1
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5410ACPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD5410ACPZ-REEL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD5410AREZ | 24-Lead TSSOP w/ EP | ||
| AD5410AREZ-REEL7 | 24-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD5410ACPZ-REEL | PRODUCTION | |
| AD5410ACPZ-REEL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD5410ACPZ-REEL | PRODUCTION | |
| AD5410ACPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 2 | ||
| AD5700 | PRODUCTION | Low Power HART Modem |
| AD5700-1 | PRODUCTION | Low Power HART Modem with Precision Internal Oscillator |
| Data Isolators 7 | ||
| ADUM7440 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM7441 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM7442 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM5402 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality) |
| ADUM5403 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality) |
| ADUM1400 | PRODUCTION | Quad-Channel Digital Isolator (4/0 Channel Directionality) |
| ADUM1200 | PRODUCTION | Dual-Channel Digital Isolator (2/0 Channel Directionality) |
| Interface Transceivers 2 | ||
| ADUM5401 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality) |
| ADUM4160 | PRODUCTION | Full/Low Speed USB Digital Isolator |
| Voltage References 3 | ||
| ADR425 | PRODUCTION | Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5755-1 | PRODUCTION |
Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool