ADV212

NOT RECOMMENDED FOR NEW DESIGNS

Wavescale® JPEG 2000 Video Codec

Part Details

  • Complete single-chip JPEG 2000 compression and decompression solution for video and still images
  • Identical in pinout and footprint to the ADV202 and supports all the functionality of the ADV202
  • Power reduction of at least 30% compared with ADV202
  • JTAG/boundary scan support
  • Patented SURF® (spatial ultraefficient recursive filtering) technology enables low power, low cost wavelet-based compression
  • Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
  • See Data Sheet for Additional Information
ADV212
Wavescale® JPEG 2000 Video Codec
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

ADV212 Firmware

The ADV212 requires encode or decode firmware to be downloaded onto the on-chip memory to initiate compression or decompression.


Evaluation Kits

EVAL-ADV212

OBSOLETE: ADV212 Evaluation Tools

Product Details

This evaluation board is obsolete and no longer recommended.

This page contains documentation, software, schematics and systems for evaluating the ADV212 JPEC 2000 Video Codec along with ordering information.

EVAL-ADV212
OBSOLETE: ADV212 Evaluation Tools

Latest Discussions