Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1049LP5E

PRODUCTION

GaAs pHEMT MMIC Low Noise Amplifier, 0.3 - 20 GHz

Viewing:

Overview

  • Low noise figure: 1.8 dB
  • P1dB output power: 14.5 dBm
  • PSAT output power: 17.5 dBm
  • High gain: 15 dB
  • Output IP3: 29 dBm
  • Supply voltage: VDD = 7 V at 70 mA
  • 50 Ω matched input/output (I/O)
  • 32-lead, 5 mm × 5 mm LFCSP package: 25 mm2
HMC1049SCPZ-EP Supports Defense and Aerospace Applications (AQEC standard)
HMC1049LP5E
GaAs pHEMT MMIC Low Noise Amplifier, 0.3 - 20 GHz
HMC1049LP5E Functional Block Diagram HMC1049LP5E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1049LP5
Evaluation Board for HMC1049LP5

Latest Discussions

Recently Viewed