ADSP-BF592
PRODUCTIONLow Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
- Part Models
- 4
- 1ku List Price
- Starting From $2.94
Overview
- Up to 400MHz high performance Blackfin processor
- Two 16-bit MACs, two 40-bit ALUs, four 8-bit video ALUs, 40-bit shifter
- RISC-like register and instruction model for ease of programming and compiler-friendly support
- Advanced debug, trace, and performance monitoring
- Accepts a wide range of supply voltages for internal and I/O operations, see Operating Conditions
- Off-chip voltage regulator interface
- 64-lead (9 mm × 9 mm) LFCSP package
MEMORY
- 68K bytes of core-accessible memory (See Table 1 in the data sheet for L1 and L3 memory size details)
- 64K byte L1 instruction ROM
- Flexible booting options from internal L1 ROM and SPI memory or from host devices including SPI, PPI, and UART
- Memory management unit providing memory protection
- Four 32-bit timers/counters, three with PWM support
- 2 dual-channel, full-duplex synchronous serial ports (SPORT), supporting eight stereo I2S channels
- 2 serial peripheral interface (SPI) compatible ports
- 1 UART with IrDA support
- Parallel peripheral interface (PPI), supporting ITU-R 656 video data formats
- 2-wire interface (TWI) controller
- 9 peripheral DMAs
- 2 memory-to-memory DMA channels
- Event handler with 28 interrupt inputs
- 32 general-purpose I/Os (GPIOs), with programmable hysteresis
- Debug/JTAG interface
- On-chip PLL capable of frequency multiplication
PERIPHERALS
The ADSP-BF592 processor is a member of the Blackfin® family of products, incorporating the Analog Devices/Intel Micro Signal Architecture (MSA). Blackfin processors combine a dual-MAC state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture.
Documentation
Data Sheet 1
User Guide 2
Application Note 42
Processor Manual 3
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Evaluation Kit Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF592BCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| ADSP-BF592BCPZ-2 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| ADSP-BF592KCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| ADSP-BF592KCPZ-2 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| ADSP-BF592BCPZ | PRODUCTION | |
| ADSP-BF592BCPZ-2 | PRODUCTION | |
| ADSP-BF592KCPZ | PRODUCTION | |
| ADSP-BF592KCPZ-2 | PRODUCTION | |
|
Jul 27, 2020 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| ADSP-BF592BCPZ | PRODUCTION | |
| ADSP-BF592BCPZ-2 | PRODUCTION | |
| ADSP-BF592KCPZ | PRODUCTION | |
| ADSP-BF592KCPZ-2 | PRODUCTION | |
|
Aug 27, 2013 - 13_0189 Change in Datasheet Specification for ADSP-BF592 Blackfin Processor |
||
| ADSP-BF592BCPZ | PRODUCTION | |
| ADSP-BF592KCPZ | PRODUCTION | |
| ADSP-BF592KCPZ-2 | PRODUCTION | |
|
Aug 5, 2011 - 11_0170 Die Revision 0.2 for ADSP-BF592 Processor |
||
| ADSP-BF592KCPZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Blackfin USB-LAN EZ-Extender Board Support Package 4
Software Module 8
- Bit Stream Detector (FOR S/PDIF) Download Production Code 1.0.0
- Audio Mixer - Download Production Code 1.1.0
- Bitmap Image File (BMP) Decoder For Blackfin Download Production Code 1.0.0
- Download the production version of JPEG Encoder for Blackfin. 5.0.1 ~8.6 MB
- Download the free production version of the Blackfin H.264 Decoder along with examples and demonstration code. 4.1.0 - ~19 MB
- Download the free production version of the Blackfin Image Toolbox 2.4.0 - ~22MB
- Asynchronous Sample Rate Converter (ASRC) 2.1.1
- Adaptive Jitter Buffer - Download Production Code 1.1.0
Product Downloads 1
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF592 yet. Have something to say?
Start a Discussion on EngineerZone®