AD4130-8: 32 μA, 24 - Bit Sigma-Delta ADC with Integrated PGA and FIFO

The AD4130-8 is an ultra low power, high precision, measurement solution for low bandwidth battery-operated applications. The fully integrated AFE includes a multiplexer for up to 16 single-ended or 8 differential inputs, programmable gain amplifier (PGA), 24-bit sigma-delta ADC, on-chip reference and oscillator, selectable filter options, smart sequencer, sensor biasing and excitation options, diagnostics, and newly added features to improve the battery-operated lifetime (more than 5 years on a coin cell) and automated duty cycling.​