DS18B20

PRODUCTION

Programmable Resolution 1-Wire Digital Thermometer

High-Precision Temperature Monitoring with Minimal Connections Ideal for Multisensor Systems

Viewing:

Overview

  • Unique 1-Wire® Interface Requires Only One Port Pin for Communication
  • Reduce Component Count with Integrated Temperature Sensor and EEPROM
    • Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
    • ±0.5°C Accuracy from -10°C to +85°C
    • Programmable Resolution from 9 Bits to 12 Bits
    • No External Components Required
  • Parasitic Power Mode Requires Only 2 Pins for Operation (DQ and GND)
  • Simplifies Distributed Temperature-Sensing Applications with Multidrop Capability
    • Each Device Has a Unique 64-Bit Serial Code Stored in On-Board ROM
  • Flexible User-Definable Nonvolatile (NV) Alarm Settings with Alarm Search Command Identifies Devices with Temperatures Outside Programmed Limits
  • Available in 8-Pin SO (150 mils), 8-Pin µSOP, and 3-Pin TO-92 Packages
DS18B20
Programmable Resolution 1-Wire Digital Thermometer
DS18B20: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Design Note 6

Technical Articles 18

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 2
DS18B20-PAR PRODUCTION 1-Wire Parasite-Power Digital Thermometer
DS1822 PRODUCTION Econo 1-Wire Digital Thermometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DS18B20EVKIT

Evaluation System for the DS18B20

Features and Benefits

  • 6-Pin Pmod™-Compatible Connector
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-Compatible Software

Product Details

The DS18B20 evaluation system (EV system) demonstrates the DS18B20 1-wire thermometer. The DS18B20 EV system consists of the DS18B20 evaluation kit (EV kit) and the USB2PMB2 adapter board. Windows XP® and Windows® 7/8/8.1/10 compatible software provides a user-friendly interface that demonstrates the features of the DS18B20.

The DS18B20 EV system comes with the 8-pin μSOP DS18B20U+ installed.

Applications

  • Consumer Products
  • Industrial Systems
  • Thermally Sensitive Systems
  • Thermometers
  • Thermostatic Controls

eval board
DS18B20EVSYS1

Evaluation System for the DS18B20

Features and Benefits

  • 6-Pin Pmod™-Compatible Connector
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-Compatible Software

Product Details

The DS18B20 evaluation system (EV system) demonstrates the DS18B20 1-wire thermometer. The DS18B20 EV system consists of the DS18B20 evaluation kit (EV kit) and the USB2PMB2 adapter board. Windows XP® and Windows® 7/8/8.1/10 compatible software provides a user-friendly interface that demonstrates the features of the DS18B20.

The DS18B20 EV system comes with the 8-pin μSOP DS18B20U+ installed.

Applications

  • Consumer Products
  • Industrial Systems
  • Thermally Sensitive Systems
  • Thermometers
  • Thermostatic Controls

DS18B20EVKIT
Evaluation System for the DS18B20
DS18B20EVKIT, DS18B20EVSYS1: EV System Board Photo
DS18B20EVSYS1
Evaluation System for the DS18B20
DS18B20EVKIT, DS18B20EVSYS1: EV System Board Photo

Latest Discussions

Recently Viewed