Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 6-Pin Pmod™-Compatible Connector
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10-Compatible Software
Product Details
The DS18B20 evaluation system (EV system) demonstrates the DS18B20 1-wire thermometer. The DS18B20 EV system consists of the DS18B20 evaluation kit (EV kit) and the USB2PMB2 adapter board. Windows XP® and Windows® 7/8/8.1/10 compatible software provides a user-friendly interface that demonstrates the features of the DS18B20.
The DS18B20 EV system comes with the 8-pin μSOP DS18B20U+ installed.
Applications
- Consumer Products
- Industrial Systems
- Thermally Sensitive Systems
- Thermometers
- Thermostatic Controls