Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Documentation
Demo Board Schematic (1)
Circuit Description
Altera® Cyclone® IV GX FPGA Development Kit provides a comprehensive, best-in-class design environment to quickly begin developing low-cost and low-power FPGA system-level designs. This kit helps to shorten your product’s development cycle so that you can meet your product’s time to market and production milestones. With this platform, you can:
- Develop and test PCI Express® Gen1 x1, x2, x4 endpoint designs using the Cyclone IV GX PCI Express hard intellectual property (IP) and PCI-SIG®-compliant board
- Develop and test multi-lane protocol bridging designs using on-board DDR2 memory and through its expansion capability, the high-speed mezzanine card (HSMC) connectors. There are over 30 different HSMCs available through Altera partners and supporting protocols such as CPRI, SATA, and SDI.
- Come up to speed quickly with your FPGA design by reusing the example designs provided by the kit's Board Test System.
- Use the kit´s host board as design model for your product’s low-cost and low-power board.
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |
LT3027 | Dual 100mA, Low Dropout, Low Noise, Micropower Regulator with Independent Inputs |
LT3027EDD#PBF LT3027EMSE#PBF LT3027IDD#PBF LT3027IMSE#PBF |
LTC3850 | Dual, 2-Phase Synchronous Step-Down Switching Controller |
LTC3850EGN#PBF LTC3850EGN-1#PBF LTC3850EUF#PBF LTC3850EUFD#PBF LTC3850IGN#PBF LTC3850IGN-1#PBF LTC3850IUF#PBF LTC3850IUFD#PBF |
LTC3853 | Triple Output, Multiphase Synchronous Step-Down Controller |
LTC3853EUJ#PBF LTC3853HUJ#PBF LTC3853IUJ#PBF |