Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
The Altera® Arria® V SoC Development Kit offers a quick and simple approach to develop custom ARM® processor-based SoC designs. Altera’s midrange, transceiver-based Arria V FPGA fabric provides the highest bandwidth with the lowest total power for midrange applications such as:
- Remote radio units*
- 10G/40G line cards*
- Medical imaging
- Broadcast studio equipment.
- Acceleration of image- and video-processing applications*
- PCI Express® (PCIe®) Gen2 x4 lanes (endpoint or rootport)
*Application-specific daughter cards, available separately, supporting a wide range of I/O and interface standards.
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTM8025 | 36V, 3A Step-Down µModule Regulator | |
LTC3866 | Current Mode Synchronous Controller for Sub Milliohm DCR Sensing |
LTC3866EFE#PBF LTC3866EUF#PBF LTC3866IFE#PBF LTC3866IUF#PBF |
LTC3855 | Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense |
LTC3855EFE#PBF LTC3855EUJ#PBF LTC3855IFE#PBF LTC3855IUJ#PBF |
LTC3605 | 15V, 5A Synchronous Step-Down Regulator |
LTC3605EUF#PBF LTC3605IUF#PBF |
LT3509 | Dual 36V, 700mA Step-Down Regulator |
LT3509EDE#PBF LT3509EMSE#PBF LT3509HMSE#PBF LT3509IDE#PBF LT3509IMSE#PBF |
LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |