LTC6992
PRODUCTIONTimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
- Part Models
- 72
- 1ku List Price
- Starting From $1.96
Part Details
- Pulse Width Modulation (PWM) Controlled by Simple 0V to 1V Analog Input
- Four Available Options Define Duty Cycle Limits
- Minimum Duty Cycle at 0% or 5%
- Maximum Duty Cycle at 95% or 100%
- Frequency Range: 3.81Hz to 1MHz
- Configured with 1 to 3 Resistors
- <1.7% Maximum Frequency Error
- PWM Duty Cycle Error < 3.7% Maximum
- Frequency Modulation (VCO) Capability
- 2.25V to 5.5V Single Supply Operation
- 115μA Supply Current at 100kHz
- 500μs Start-Up Time
- CMOS Output Driver Sources/Sinks 20mA
- –55°C to 125°C Operating Temperature Range
- Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN
- AEC-Q100 Qualified for Automotive Applications
The LTC6992 is a silicon oscillator with an easy-to-use analog voltage-controlled pulse width modulation (PWM) capability. The LTC6992 is part of the TimerBlox® family of versatile silicon timing devices.
A single resistor, RSET, programs the LTC6992’s internal master oscillator frequency. The output frequency is determined by this master oscillator and an internal frequency divider, NDIV, programmable to eight settings from 1 to 16384.
Applying a voltage between 0V and 1V on the MOD pin sets the duty cycle.
The four versions differ in their minimum/maximum duty cycle. Note that a minimum duty cycle limit of 0% or maximum duty cycle limit of 100% allows oscillations to stop at the extreme duty cycle settings.
Applications
- PWM Servo Loops
- Heater Control
- LED Dimming Control
- High Vibration, High Acceleration Environments
- Portable and Battery-Powered Equipment
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Technical Articles 4
Video 1
3rd Party Solutions 1
Solutions Bulletin & Brochure 1
Product Selector Card 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6992CDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-3#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-3#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-4#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CDCB-4#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992CS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-3#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-3#TRPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-4#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992CS6-4#TRPBF | 6-Lead TSOT-23 | ||
LTC6992HDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-3#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-3#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-4#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HDCB-4#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992HS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-1#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-2#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-3#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-3#TRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-3#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-3#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-4#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-4#TRPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-4#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992HS6-4#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992IDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-3#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-3#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-4#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IDCB-4#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6992IS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-1#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-2#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-3#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-3#TRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-3#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-3#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-4#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-4#TRPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-4#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6992IS6-4#WTRPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-3#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-3#TRPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-4#TRMPBF | 6-Lead TSOT-23 | ||
LTC6992MPS6-4#TRPBF | 6-Lead TSOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC6992CDCB-1#TRMPBF | PRODUCTION | |
LTC6992CDCB-1#TRPBF | PRODUCTION | |
LTC6992CDCB-2#TRMPBF | PRODUCTION | |
LTC6992CDCB-2#TRPBF | PRODUCTION | |
LTC6992CDCB-3#TRMPBF | PRODUCTION | |
LTC6992CDCB-3#TRPBF | PRODUCTION | |
LTC6992CDCB-4#TRMPBF | PRODUCTION | |
LTC6992CDCB-4#TRPBF | PRODUCTION | |
LTC6992CS6-1#TRMPBF | PRODUCTION | |
LTC6992CS6-1#TRPBF | PRODUCTION | |
LTC6992CS6-2#TRMPBF | PRODUCTION | |
LTC6992CS6-2#TRPBF | PRODUCTION | |
LTC6992CS6-3#TRMPBF | PRODUCTION | |
LTC6992CS6-3#TRPBF | PRODUCTION | |
LTC6992CS6-4#TRMPBF | PRODUCTION | |
LTC6992CS6-4#TRPBF | PRODUCTION | |
LTC6992HDCB-1#TRMPBF | PRODUCTION | |
LTC6992HDCB-1#TRPBF | PRODUCTION | |
LTC6992HDCB-2#TRMPBF | PRODUCTION | |
LTC6992HDCB-2#TRPBF | PRODUCTION | |
LTC6992HDCB-3#TRMPBF | PRODUCTION | |
LTC6992HDCB-3#TRPBF | PRODUCTION | |
LTC6992HDCB-4#TRMPBF | PRODUCTION | |
LTC6992HDCB-4#TRPBF | PRODUCTION | |
LTC6992HS6-1#TRMPBF | PRODUCTION | |
LTC6992HS6-1#TRPBF | PRODUCTION | |
LTC6992HS6-1#WTRMPBF | PRODUCTION | |
LTC6992HS6-1#WTRPBF | PRODUCTION | |
LTC6992HS6-2#TRMPBF | PRODUCTION | |
LTC6992HS6-2#TRPBF | PRODUCTION | |
LTC6992HS6-2#WTRMPBF | PRODUCTION | |
LTC6992HS6-2#WTRPBF | PRODUCTION | |
LTC6992HS6-3#TRMPBF | PRODUCTION | |
LTC6992HS6-3#TRPBF | PRODUCTION | |
LTC6992HS6-3#WTRMPBF | PRODUCTION | |
LTC6992HS6-3#WTRPBF | PRODUCTION | |
LTC6992HS6-4#TRMPBF | PRODUCTION | |
LTC6992HS6-4#TRPBF | PRODUCTION | |
LTC6992HS6-4#WTRMPBF | PRODUCTION | |
LTC6992HS6-4#WTRPBF | PRODUCTION | |
LTC6992IDCB-1#TRMPBF | PRODUCTION | |
LTC6992IDCB-1#TRPBF | PRODUCTION | |
LTC6992IDCB-2#TRMPBF | PRODUCTION | |
LTC6992IDCB-2#TRPBF | PRODUCTION | |
LTC6992IDCB-3#TRMPBF | PRODUCTION | |
LTC6992IDCB-3#TRPBF | PRODUCTION | |
LTC6992IDCB-4#TRMPBF | PRODUCTION | |
LTC6992IDCB-4#TRPBF | PRODUCTION | |
LTC6992IS6-1#TRMPBF | PRODUCTION | |
LTC6992IS6-1#TRPBF | PRODUCTION | |
LTC6992IS6-1#WTRMPBF | PRODUCTION | |
LTC6992IS6-1#WTRPBF | PRODUCTION | |
LTC6992IS6-2#TRMPBF | PRODUCTION | |
LTC6992IS6-2#TRPBF | PRODUCTION | |
LTC6992IS6-2#WTRMPBF | PRODUCTION | |
LTC6992IS6-2#WTRPBF | PRODUCTION | |
LTC6992IS6-3#TRMPBF | PRODUCTION | |
LTC6992IS6-3#TRPBF | PRODUCTION | |
LTC6992IS6-3#WTRMPBF | PRODUCTION | |
LTC6992IS6-3#WTRPBF | PRODUCTION | |
LTC6992IS6-4#TRMPBF | PRODUCTION | |
LTC6992IS6-4#TRPBF | PRODUCTION | |
LTC6992IS6-4#WTRMPBF | PRODUCTION | |
LTC6992IS6-4#WTRPBF | PRODUCTION | |
LTC6992MPS6-1#TRMPBF | PRODUCTION | |
LTC6992MPS6-1#TRPBF | PRODUCTION | |
LTC6992MPS6-2#TRMPBF | PRODUCTION | |
LTC6992MPS6-2#TRPBF | PRODUCTION | |
LTC6992MPS6-3#TRMPBF | PRODUCTION | |
LTC6992MPS6-3#TRPBF | PRODUCTION | |
LTC6992MPS6-4#TRMPBF | PRODUCTION | |
LTC6992MPS6-4#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 5
- LTC6992-1 - Counters, Timers and Delay Linear
- LTC6258 - Operational Amplifiers (Op Amps), LTC6992-1 - Counters, Timers and Delay Linear
- LTC6258/LTC6992 Demo Circuit - Low Power Sinewave Generator
- LTC6992 Demo Circuit - PWM Oscillator Synchronizer
- LTC6992 Demo Circuit - TimerBlox: Voltage-Controlled Pulse Width Modulator (1MHz PWM)
Models for the following parts are available in LTspice:
- LTC6992-1
- LTC6992-2
- LTC6992-3
- LTC6992-4
LTC6992: PWM
Open Tool
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC6992-1 yet. Have something to say?
Start a Discussion on EngineerZone®