Overview
Product Details
DC2663A-KIT is a Demonstration kit of the DC2662A receiver board, featuring the LTC4126EDC, the DC2661A singleswitch transmitter board featuring the LTC6992 and the DC2687A application-sized receiver board featuring the LTC4126EDC. The DC2662A can charge a single Li-Ion battery at up to 7.5 mA with an air gap of 2.0 mm to 4.0 mm.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2663A-KIT - Schematic4/23/2019ZIP239 K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2663A-KIT - Demo Manual2/5/2019PDF1 M
 
- 
                                                                
                                                                    
                                                                                                                                            DC2663A-KIT - Design Files4/5/2019ZIP14 M