LTM8062

RECOMMENDED FOR NEW DESIGNS

32VIN, 2A μModule (Power Module) Power Tracking Battery Charger

Viewing:

Overview

  • Complete Battery Charger System
  • Input Supply Voltage Regulation Loop for Peak Power Tracking in MPPT (Maximum Peak Power Tracking) Solar Applications
  • Resistor Programmable Float Voltage Up to 14.4V on the LTM8062 and 18.8V on the LTM8062A
  • Wide Input Voltage Range: 4.95V to 32V (40V Abs Max)
  • 2A Charge Current
  • Accommodates Li-Ion/Polymer, LiFePO4, SLA
  • Integrated Input Reverse Voltage Protection
  • User Selectable Termination: C/10 or Termination Timer
  • 0.75% Float Voltage Reference Accuracy
  • 9mm × 15mm × 4.32mm LGA Package
LTM8062
32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
2A LiFePO4 µModule Battery Charger Charge Current vs Battery Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC2956 RECOMMENDED FOR NEW DESIGNS Wake-Up Timer with Pushbutton Control
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1621A

LTM8062EV Demo Board | 32V, 2A µModule Li-Ion Battery Charger with MPPT

Product Details

DC1621A: Demo Board for LTM8062 32VIN, 2A µModule Power Tracking Battery Charger.


DC1621A
LTM8062EV Demo Board | 32V, 2A µModule Li-Ion Battery Charger with MPPT
DC1621A Demo Board DC1621A Demo Board DC1621A Demo Board DC1621A Demo Board DC1621A - Schematic

Latest Discussions

Recently Viewed