LT3752 LT3752-1

RECOMMENDED FOR NEW DESIGNS

Active Clamp Synchronous Forward Controllers with Internal Housekeeping Controller

Viewing:

Overview

  • Input Voltage Range: LT3752: 6.5V to 100V, LT3752-1:Limited Only by External Components
  • Internal Housekeeping DC/DC Controller
  • Programmable Volt-Second Clamp
  • High Efficiency Control: Active Clamp, Synchronous Rectification, Programmable Delays
  • Short-Circuit (Hiccup Mode) Overcurrent Protection
  • Programmable Soft-Start/Stop
  • Programmable OVLO and UVLO with Hysteresis
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock
  • AEC-Q100 Qualified for Automotive Applications
LT3752 LT3752-1
Active Clamp Synchronous Forward Controllers with Internal Housekeeping Controller
LT3752 Application Circuit LT3752 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2175A

LT3752IFE/LT8311IFE Demo Board | Forward Converter with Synchronous Rectification, 9V ≤ VIN ≤ 36V; VOUT = 12V @ 13A

Product Details

Demonstration circuit 2175A is an active clamp forward converter with synchronous rectification featuring the LT3752/LT8311 chipset.


This circuit was designed to demonstrate the high levels of performance, efficiency and high power. It operates at 200kHz and produces a regulated 12V, 13A output from a wide input voltage range of 9V to 36V, making it well suited for telecom, industrial, and other applications. Synchronous rectification helps to attain efficiency exceeding 93%.


 


eval board
DC2175A

LT3752IFE/LT8311IFE Demo Board | Forward Converter with Synchronous Rectification, 9V ≤ VIN ≤ 36V; VOUT = 12V @ 13A

Product Details

Demonstration circuit 2175A is an active clamp forward converter with synchronous rectification featuring the LT3752/LT8311 chipset.


This circuit was designed to demonstrate the high levels of performance, efficiency and high power. It operates at 200kHz and produces a regulated 12V, 13A output from a wide input voltage range of 9V to 36V, making it well suited for telecom, industrial, and other applications. Synchronous rectification helps to attain efficiency exceeding 93%.


 


eval board
DC1994A

LT3752EFE/LT8311EFE Isolated Demo Board | 18V ≤ VIN ≤ 72V; VOUT: 12V @ 12A

Product Details

Demonstration circuit 1994A is an active clamp forward converter with synchronous rectification featuring the LT3752/LT8311 chipset. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using these parts. It operates at 240kHz and produces a regulated 12V, 12A output from an input voltage range of 18 to 72V: suitable for telecom, industrial, and other applications. It has an eighth-brick footprint area. Synchronous rectification helps to attain efficiency exceeding 94%.

eval board
DC1994A

LT3752EFE/LT8311EFE Isolated Demo Board | 18V ≤ VIN ≤ 72V; VOUT: 12V @ 12A

Product Details

Demonstration circuit 1994A is an active clamp forward converter with synchronous rectification featuring the LT3752/LT8311 chipset. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using these parts. It operates at 240kHz and produces a regulated 12V, 12A output from an input voltage range of 18 to 72V: suitable for telecom, industrial, and other applications. It has an eighth-brick footprint area. Synchronous rectification helps to attain efficiency exceeding 94%.

eval board
DC1929A

LT3752EFE-1/LT8311EFE Demo Board | 150V ≤ VIN ≤ 400V, VOUT = 12V @ 16.7A

Product Details

Demonstration circuit 1929A is a 200W active clamp forward converter featuring the LT3752-1/LT8311 chipset. The LT8311 is a secondary-side synchronous rectifier controller. The solution operates at about 100kHz and produces an isolated, regulated 12V / 16.7A output from an input voltage ranging from 150V to 400V, making it well suited for automotive, industrial, and other applications.


 


eval board
DC1929A

LT3752EFE-1/LT8311EFE Demo Board | 150V ≤ VIN ≤ 400V, VOUT = 12V @ 16.7A

Product Details

Demonstration circuit 1929A is a 200W active clamp forward converter featuring the LT3752-1/LT8311 chipset. The LT8311 is a secondary-side synchronous rectifier controller. The solution operates at about 100kHz and produces an isolated, regulated 12V / 16.7A output from an input voltage ranging from 150V to 400V, making it well suited for automotive, industrial, and other applications.


 


DC2175A
LT3752IFE/LT8311IFE Demo Board | Forward Converter with Synchronous Rectification, 9V ≤ VIN ≤ 36V; VOUT = 12V @ 13A
DC2175A - Schematic
DC2175A
LT3752IFE/LT8311IFE Demo Board | Forward Converter with Synchronous Rectification, 9V ≤ VIN ≤ 36V; VOUT = 12V @ 13A
DC2175A - Schematic
DC1994A
LT3752EFE/LT8311EFE Isolated Demo Board | 18V ≤ VIN ≤ 72V; VOUT: 12V @ 12A
DC1994A Evaluation Board DC1994A Evaluation Board - Top View DC1994A Evaluation Board - Bottom View DC1994A - Schematic
DC1994A
LT3752EFE/LT8311EFE Isolated Demo Board | 18V ≤ VIN ≤ 72V; VOUT: 12V @ 12A
DC1994A Evaluation Board DC1994A Evaluation Board - Top View DC1994A Evaluation Board - Bottom View DC1994A - Schematic
DC1929A
LT3752EFE-1/LT8311EFE Demo Board | 150V ≤ VIN ≤ 400V, VOUT = 12V @ 16.7A
DC1929A - Schematic
DC1929A
LT3752EFE-1/LT8311EFE Demo Board | 150V ≤ VIN ≤ 400V, VOUT = 12V @ 16.7A
DC1929A - Schematic

Latest Discussions

Recently Viewed