LT1567
PRODUCTION1.4nV/√Hz 180MHz Filter Building Block
- Part Models
- 4
- 1ku List Price
- Starting From $2.66
Part Details
- Single-Ended to Differential Conversion
- Low Noise: 1.4nV/√Hz
- 20µVRMS Total Wideband Noise in Filter with 2MHz fC
- Dynamic Range: 104dB SNR at ±5V
- Total Supply Voltage: 2.7V to 12V
- Rail-to-Rail Outputs
- DC Accurate: Op Amp VOS 0.5mV (Typ)
- Trimmed Bandwidth for Accurate Filters
- MSOP-8 Surface Mount Package
- No External Clock Required
The LT1567 is an analog building block optimized for very low noise high frequency filter applications. It contains two wideband rail-to-rail operational amplifiers, one of them internally configured as a unity-gain inverter. With the addition of a few passive components, the LT1567 becomes a flexible second order filter section with cutoff frequency (fC) up to 5MHz, ideal for antialiasing or for channel filtering in high speed data communications systems. A spreadsheet-based design tool is available for designing lowpass and bandpass filters using the LT1567.
In addition to low noise and high speed, the LT1567 features single-ended to differential conversion for direct driving of high speed differential input A/D converters. The LT1567 operates from a total power supply voltage of 2.7V to 12V and supports signal-to-noise ratios above 100dB.
The LT1567 is available in an 8-lead MSOP package.
Applications
- Low Noise, High Speed Filters to 5MHz
- Low Noise Differential Circuits
- Communication Channel or Roofing Filters
- Antialias or Reconstruction Filtering
- Video Signal Processing
- Single-Ended to Differential Conversion
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT1567CMS8#PBF | 8-Lead MSOP | ||
LT1567CMS8#TRPBF | 8-Lead MSOP | ||
LT1567IMS8#PBF | 8-Lead MSOP | ||
LT1567IMS8#TRPBF | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
LT1567CMS8#PBF | PRODUCTION | |
LT1567CMS8#TRPBF | PRODUCTION | |
LT1567IMS8#PBF | PRODUCTION | |
LT1567IMS8#TRPBF | PRODUCTION | |
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
LT1567CMS8#PBF | PRODUCTION | |
LT1567CMS8#TRPBF | PRODUCTION | |
LT1567IMS8#PBF | PRODUCTION | |
LT1567IMS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 2
- LT1567 Demo Circuit - Differential Input-to-Single-Ended Output Amplifier
- LT1567 Demo Circuit - Single-Ended Input to Differential Output Amplifier
Models for the following parts are available in LTspice:
- LT1567
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.