Overview
Features and Benefits
- Full featured evaluation board for the AD7091R-2/AD7091R-4/AD7091R-8 family
- On-board power supplies
- Standalone capability
- System demonstration platform (SDP) compatible ( EVAL-SDP-CB1Z)
- PC software for control and data analysis (download from product page)
Product Details
The EVAL-AD7091R-2SDZ, EVAL-AD7091R-4SDZ, and EVAL-AD7091R-8SDZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7091R-2/ AD7091R-4/ AD7091R-8 family of analog-to-digital converters (ADCs). The evaluation board can be controlled via the SDP connector (J13). The SDP board ( EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the product page.
On-board components include: the AD8031 high speed precision rail-to-rail op amp, the AD8032 high speed precision rail-to-rail dual op amp, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the REF193 3.0 volt precision micropower, low dropout, low voltage reference.
Additional Equipment
- EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
- Signal source
- PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port
Markets and Technologies
Applicable Parts
System Requirements
- EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
- Signal source
- PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port
Documentation & Resources
-
AD7091R-2 / AD7091R-4 / AD7091R-8 Design Resource Files7/26/2016ZIP2 M