Overview

Features and Benefits

  • Debug and programming capability of the ADuCM355
  • Evaluation capability with electrochemical gas sensors
  • ADT7420 ±0.25°C accurate temperature sensor via I2C
  • MicroUSB power option and connection to PC

Product Details

The ADuCM355 on-chip system provides the features needed to bias and to measure a range of different electrochemical sensors. The EVAL-ADuCM355QSPZ allows users to evaluate the performance of the ADuCM355 when implementing a range of different electrochemical techniques, including chronoamperometry, voltammetry, and electrochemical impedance spectroscopy (EIS).

Complete specifications for the ADuCM355 are available in the ADuCM355 data sheet, which must be consulted in conjunction with the EVAL-ADuCM355QSPZ user guide when using the EVAL-ADuCM355QSPZ.

Related Hardware (1)

Reference Designs

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.