ADSP-BF516
PRODUCTIONLow Power Blackfin with Advanced Embedded Connectivity
- Part Models
- 8
- 1ku List Price
- Starting From $14.49
Overview
- Blackfin processor core with up to 400 MHz (800 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- Ethernet 10/100 MII interface
- 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 176-p, 0.5 mm pitch, 24 × 24 LQFP is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
- Connectivity: SDIO, CE-ATA, eMMC, UART’s, SPORT’s, SPI and TWI
The Blackfin processor family is extended further into the industrial and instrumentation market with the availability of an on chip eMAC, a 3-phase PWM generation unit and a quadrature encoder. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including motor control, power line monitoring, biometrics, pro-audio and femto cells.
The embedded eMAC of the BF516 coupled with a 400MHz CPU and a plethora of other peripherals make the BF516 the most attractive choice for demanding network connected systems.
The VoIP challenge to the embedded-system designer is to choose a processing solution that is cost-effective, easy to deploy and scaleable in performance across market spaces. A “sweet spot” embedded-solution approach is to design with a platform that can implement a low channel count basic VoIP solution, yet retain sufficient capacity for value added capabilities and services – such as video, music, imaging and system control. Unlike traditional VoIP embedded solutions that utilize two processor cores to provide VoIP functionality, the ADSP-BF516 provides a convergent solution in a unified core architecture that allows voice and video signal processing concurrent with RISC MCU processing to handle network and user-interface demands. This unique ability to offer full VoIP functionality on a single convergent processor provides for a unified software development environment, faster system debugging and deployment, and lower overall system cost.
The BF516 also brings ultra low power and a removable storage interface covering SDIO, CE-ATA and eMMC for portable devices.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF516 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Documentation
Data Sheet 1
User Guide 1
Application Note 45
Technical Articles 1
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Obsolete Data Sheet 1
Product Highlight 1
Legacy Evaluation Kit Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF516BBCZ-3 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
| ADSP-BF516BBCZ-4 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
| ADSP-BF516BSWZ-3 | 176-Lead LQFP (24mm x 24mm w/ EP) | ||
| ADSP-BF516BSWZ-4 | 176-Lead LQFP (24mm x 24mm w/ EP) | ||
| ADSP-BF516KBCZ-3 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
| ADSP-BF516KBCZ-4 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
| ADSP-BF516KSWZ-3 | 176-Lead LQFP (24mm x 24mm w/ EP) | ||
| ADSP-BF516KSWZ-4 | 176-Lead LQFP (24mm x 24mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 18, 2011 - 10_0289 Datasheet changes for ADSP-BF51x/ BF51xF Products |
||
| ADSP-BF516BBCZ-3 | PRODUCTION | |
| ADSP-BF516BBCZ-4 | PRODUCTION | |
| ADSP-BF516BSWZ-3 | PRODUCTION | |
| ADSP-BF516BSWZ-4 | PRODUCTION | |
| ADSP-BF516KBCZ-3 | PRODUCTION | |
| ADSP-BF516KBCZ-4 | PRODUCTION | |
| ADSP-BF516KSWZ-3 | PRODUCTION | |
| ADSP-BF516KSWZ-4 | PRODUCTION | |
|
Aug 27, 2010 - 10_0197 Die Revision and Datasheet Changes for ADSP-BF512/F,BF514/F,BF516/F,BF518/F Products |
||
| ADSP-BF516BBCZ-3 | PRODUCTION | |
| ADSP-BF516BBCZ-4 | PRODUCTION | |
| ADSP-BF516BSWZ-3 | PRODUCTION | |
| ADSP-BF516BSWZ-4 | PRODUCTION | |
| ADSP-BF516KBCZ-3 | PRODUCTION | |
| ADSP-BF516KBCZ-4 | PRODUCTION | |
| ADSP-BF516KSWZ-3 | PRODUCTION | |
| ADSP-BF516KSWZ-4 | PRODUCTION | |
|
Jun 23, 2010 - 10_0151 Datasheet update for ADSP-BF51x/ BF51xF Products |
||
| ADSP-BF516BBCZ-3 | PRODUCTION | |
| ADSP-BF516BBCZ-4 | PRODUCTION | |
| ADSP-BF516BSWZ-3 | PRODUCTION | |
| ADSP-BF516BSWZ-4 | PRODUCTION | |
| ADSP-BF516KBCZ-3 | PRODUCTION | |
| ADSP-BF516KBCZ-4 | PRODUCTION | |
| ADSP-BF516KSWZ-3 | PRODUCTION | |
| ADSP-BF516KSWZ-4 | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADSP-BF516BSWZ-3 | PRODUCTION | |
| ADSP-BF516BSWZ-4 | PRODUCTION | |
| ADSP-BF516KSWZ-3 | PRODUCTION | |
| ADSP-BF516KSWZ-4 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsLightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF516 yet. Have something to say?
Start a Discussion on EngineerZone®