Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8426

RECOMMENDED FOR NEW DESIGNS

Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

Viewing:

Overview

  • 2 channels in a small,
    4 mm × 4 mm LFCSP
  • LFCSP package has no
    metal pad
    -- More routing room
    -- No current leakage to pad
  • Gain set with 1 external resistor
    -- Gain range: 1 to 1000
  • Input voltage goes below ground
  • Inputs protected beyond supplies
  • Very wide power supply range
    -- Single supply: 2.2 V to 36 V
    -- Dual supply: ±1.35 V to ±18 V
  • Bandwidth (G = 1): 1 MHz
  • CMRR (G = 1): 80 dB minimum
  • Input noise: 24 nV/√Hz
  • Typical supply current
    (per amp): 350 μA
  • Specified temperature range: −40°C to +125°C

The AD8426 is a dual-channel, low cost, wide supply range instrumentation amplifier that requires only one external resistor to set any gain from 1 to 1000.

The AD8426 is designed to work with a variety of signal voltages. A wide input range and rail-to-rail output allow the signal to make full use of the supply rails. Because the input range can also go below the negative supply, small signals near ground can be amplified without requiring dual supplies. The AD8426 operates on supplies ranging from ±1.35 V to ±18 V for dual supplies and 2.2 V to 36 V for a single supply.

The robust AD8426 inputs are designed to connect to real-world sensors. In addition to its wide operating range, the AD8426 can handle voltages beyond the rails. For example, with a ±5 V supply, the part is guaranteed to withstand ±35 V at the input with no damage. Minimum and maximum input bias currents are specified to facilitate open-wire detection.

The AD8426 is designed to make PCB routing easy and efficient. The two amplifiers are arranged in a logical way so that typical application circuits have short routes and few vias. Unlike most chip scale packages, the AD8426 does not have an exposed metal pad on the bottom of the part, which frees additional space for routing and vias. The AD8426 offers two in-amps in the equivalent board space of a typical MSOP package.

The AD8426 is ideal for multichannel, space-constrained industrial applications. Unlike other low cost, low power instrumentation amplifiers, the AD8426 is designed with a minimum gain of 1 and can easily handle ±10 V signals. With its space-saving LFCSP package and 125°C temperature rating, the AD8426 thrives in tightly packed, zero airflow designs.

The AD8226 is the single channel version of the AD8426.

APPLICATIONS

  • Industrial process controls
  • Bridge amplifiers
  • Medical instrumentation
  • Portable data acquisition
  • Multichannel systems

AD8426
Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8426-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SPICE Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  
Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
EVAL-CN0507-ARDZ Evaluation Board
EVAL-CN0507-ARDZ Evaluation Board - Top View
EVAL-CN0507-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed