MAX9260
LAST TIME BUYGigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel
Single-Link Serializer/Deserializer Chipset with Integrated Control Channel Is Ideal for Digital Video Applications
- Part Models
- 4
- 1ku List Price
- Starting From $6.49
Overview
- Ideal for Digital Video Applications
- Up to XGA (1280 x 768) or Dual-View WVGA (2 x 854 x 480) Panels with 18- or 24-Bit Color
- Pre/Deemphasis Allows 15m Cable at Full Speed Up to 192kHz, 32-Bit Sample I2S
- Multiple Data Rates for System Flexibility
- Up to 3.12Gbps Serial-Bit Rate
- 6.25MHz to 104MHz Pixel Clock
- Up to 1Mbps UART/UART-to-I2C Control Channel
- Reduces EMI and Shielding Requirements
- Serial Output Programmable for 100mV to 400mV
- Programmable Spread Spectrum Reduces EMI
- Bypasses Input PLL for Jitter Attenuation
- Peripheral Features for System Verification
- Built-In Serial Link PRBS BER Tester
- Interrupt Transmission from Deserializer to Serializer
- Meets AEC-Q100 Requirements
- -40°C to +105°C Operating Temperature Range
- ±10kV Contact and 25kV Air ISO 10605 and
- ±10kV IEC 61000-4-2 ESD Protection
The MAX9259 serializer pairs with the MAX9260 deserializer for joint transmission of high-speed video, audio, and control data.
The MAX9259/MAX9260 operate up to 3.125Gbps for a 15m shielded twisted-pair (STP) cable. This serial link supports display panels from QVGA (320 x 240) up to XGA (1280 x 768), or dual-view WVGA (2 x 854 x 480).
The embedded audio channel supports I2S up to 32 bits per sample and at a 192kHz sample rate. The embedded control channel forms a full-duplex, differential 100kbps to 1Mbps UART link between the serializer and deserializer. The host electronic control unit (ECU) or microcontroller (µC) resides either on the MAX9259 or on the MAX9260. In addition, the control channel enables ECU/µC control of peripherals in the remote side of the serial link through I2C/UART.
Preemphasis and channel equalization extend the link length and enhance the link reliability. Spread spectrum is available to reduce EMI on the serial and parallel output data signals. The differential link complies with the ISO 10605 and IEC 61000-4-2 ESD-protection standards.
The core supplies for the MAX9259/MAX9260 are 1.8V and 3.3V, respectively. Both devices use an I/O supply from 1.8V to 3.3V. These devices are available in a 64-pin TQFP package (10mm x 10mm) and a 56-pin TQFN/QFND package (8mm x 8mm x 0.75mm) with an exposed pad. Electrical performance is guaranteed over the -40°C to +105°C automotive temperature range.
Applications
- Automotive Navigation, Infotainment, and Image-Sensing Systems
- High-Speed Serial-Data Transmission for Display
- High-Speed Serial-Data Transmission for Image Sensing
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 2
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9260GCB+ | TQFP | ||
| MAX9260GCB+T | TQFP | ||
| MAX9260GCB/V+ | TQFP | ||
| MAX9260GCB/V+T | TQFP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 5 | ||
| MAX9217 | LAST TIME BUY | 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer |
| MAX9209 | PRE-RELEASE | Programmable DC-Balanced 21-Bit Serializers |
| MAX9213 | LAST TIME BUY | Programmable DC-Balanced 21-Bit Serializers |
| MAX9218 | LAST TIME BUY | 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer |
| MAX9250 | LAST TIME BUY | 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers |