MAX5318
PRODUCTION18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface
Lowest Noise, Fast-Settling Precision 18-Bit DAC
- Part Models
- 2
- 1ku List Price
- Starting From $24.11
Part Details
- Ideal for ATE and High-Precision Instruments
- INL Accuracy Guaranteed with ±2 LSB (max) Over Temperature
- Fast Settling Time (3µs) with 10kΩ || 100pF Load
- Safe Power-Up-Reset to Zero or Midscale DAC Output (Pin-Selectable)
- Predetermined Output Device State in Power-Up and Reset in System Design
- Negative Supply (AVSS) Option Allows Full INL and DNL Performance to 0V
- SPI Interface Compatible with 1.8V to 5.5V Logic
- High Integration Reduces Development Time and PCB Area
- Buffered Voltage Output Directly Drives 2kΩ Load Rail-to-Rail
- Integrated Reference Buffer
- No External Amplifiers Required
- Small 4.4mm × 7.8mm, 24-Pin TSSOP Package
The MAX5318 is a high-accuracy, 18-bit, serial SPI input, buffered voltage output digital-to-analog converter (DAC) in a 4.4mm x 7.8mm, 24-lead TSSOP package. The device features ±2 LSB INL (max) accuracy and a ±1 LSB DNL (max) accuracy over the full temperature range of -40°C to +105°C.
The DAC voltage output is buffered resulting in a fast settling time of 3µs and a low offset and gain drift of ±0.5ppm/°C of FSR (typ). The force-sense output (OUT) maintains accuracy while driving loads with long lead lengths. Additionally, a separate AVSS supply, allows the output amplifier to go to 0V (GND) while maintaining full linearity performance.
The MAX5318 includes user-programmable digital gain and offset correction to enable easy system calibration.
At power-up, the device resets its outputs to zero or midscale. The wide 2.7V to 5.5V supply voltage range and integrated low-drift, low-noise reference buffer amplifier make for ease of use.
The MAX5318 features a 50MHz, 3-wire, SPI interface. The MAX5318 is available in a 24-lead TSSOP package and operates over the -40°C to +105°C temperature range.
Applications
- Automatic Test Equipment
- Automatic Tuning and Calibration
- Communication Systems
- Data-Acquisition Systems
- Gain and Offset Adjustment
- Medical Imaging
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
- Test and Measurement Equipment
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5318GUG+ | 24-TSSOP_4.4-4.4_MM | ||
MAX5318GUG+T | 24-TSSOP_4.4-4.4_MM |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital to Analog Converters (DACs) 1 | ||
MAX5316 | PRODUCTION | 16-Bit, ±1 LSB Accuracy Voltage Output DAC with SPI Interface |