MAX17260

PRODUCTION

5.1µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Optional High-Side Current Sensing

Industry's Lowest IQ Fuel Gauge with ModelGauge m5 EZ Eliminates Battery Characterization

Viewing:

Overview

  • ModelGauge m5 EZ
    • No Characterization Required for EZ Performance
    • Robust Against Battery Variation
    • Eliminates Error Near Empty Voltage
    • Eliminates Coulomb-Counter Drift
    • Compensates for Age, Current, and Temperature
    • Does Not Require Empty, Full, or Idle States
  • Low 5.1µA Operating Current
  • Accurate Current Sensing
    • High-Side or Low-Side Sensing Option
  • Wide Sense Resistor Range: 1mΩ to 1000mΩ
  • Trace Sensing with Temperature Compensation
  • Supports Li+ and Variants Including LiFePO4
  • Thermistor or ±1°C Internal Temperature
  • Dynamic Power Estimates Power Capability During Discharge
  • Time-to-Empty and Time-to-Full Estimation
  • Predicts Remaining Capacity Under Theoretical Load
  • No Calibration Required
  • Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change

The MAX17260 is an ultra-low power fuel gauge IC which implements the Maxim ModelGauge m5 algorithm. The IC monitors a single-cell battery pack and supports both high-side and low-side current sensing.

The ModelGauge m5 EZ algorithm makes fuel gauge implementation easy by eliminating battery characterization requirements and simplifying host software interaction. The algorithm provides tolerance against battery diversity for most lithium batteries and applications. The algorithm combines the short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge, along with temperature compensation to provide industry-leading fuel gauge accuracy. The IC automatically compensates for cell-aging, temperature, discharge rate, and provides accurate state-of-charge (SOC) in percentage (%) and remaining capacity in milliampere-hours (mAh) over a wide range of operating conditions. As the battery approaches the critical region near empty, the algorithm invokes a special correction mechanism that eliminates any error. The IC provides accurate estimation of time-to-empty and time-to-full and provides three methods for reporting the age of the battery: reduction in capacity, increase in battery resistance, and cycle odometer.

The IC provides precision measurements of current, voltage, and temperature. The temperature of the battery pack is measured using an internal temperature sensor or external thermistor. A 2-wire I2C interface provides access to data and control registers. The IC is available in tiny lead-free 0.4mm pitch, 1.5mm x 1.5mm, 9-pin WLP package and 3mm x 3mm, 14-pin TDFN package.

Design Solution: Choose a Fuel Gauge with the Right Current Sensing for Your Battery System ›

Applications

  • Wearables, Smartwatches
  • Tablets, 2-in-1 Laptops
  • Bluetooth Headsets
  • Health and Fitness Monitors
  • Digital Still, Video, and Action Cameras
  • Medical Devices
  • Handheld Computers and Terminals
  • Wireless Speakers
  • Home and Building Automation, Sensors
  • Portable Game Players
  • Toys

MAX17260
5.1µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Optional High-Side Current Sensing
MAX17260: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
MAX8971 PRODUCTION Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger
Battery Monitors & Fuel Gauges 2
MAX17055 PRODUCTION 7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ
MAX17201 PRODUCTION Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX17260XEVKIT

Evaluation Kit for the MAX17260

Features and Benefits

  • ModelGauge m5 Algorithm
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.3V to +4.9V
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17260G/MAX17260X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

Applications

  • Bluetooth Headsets
  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Health and Fitness Monitors
  • Home and Building Automation, Sensors
  • Medical Devices
  • Portable Game Players
  • Tablets, 2-in-1 Laptops
  • Toys
  • Wearables, Smartwatches
  • Wireless Speakers

eval board
MAX17260GEVKIT

Evaluation Kit for the MAX17260

Features and Benefits

  • ModelGauge m5 Algorithm
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.3V to +4.9V
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17260G/MAX17260X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

Applications

  • Bluetooth Headsets
  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Health and Fitness Monitors
  • Home and Building Automation, Sensors
  • Medical Devices
  • Portable Game Players
  • Tablets, 2-in-1 Laptops
  • Toys
  • Wearables, Smartwatches
  • Wireless Speakers

MAX17260XEVKIT
Evaluation Kit for the MAX17260
MAX17260GEVKIT, MAX17260XEVKIT: Board Photo
MAX17260GEVKIT
Evaluation Kit for the MAX17260
MAX17260GEVKIT, MAX17260XEVKIT: Board Photo

Reference Designs

MAXREFDES1219
MAXREFDES1219 Circuits from the lab

1-Cell Battery USB Charger and Fuel Gauge

Features and Benefits

  • Proven PCB Layout Fully Assembled and Tested
  • Monitors from 1S Battery Cell
  • Windows 10 Compatible Software
  • I2C Serial Interface
MAXREFDES1219
1-Cell Battery USB Charger and Fuel Gauge
MAXREFDES1219

Latest Discussions

Recently Viewed