MAX1162
PRODUCTION16-Bit, +5V, 200ksps ADC with 10µA Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $12.84
Overview
- 16-Bit Resolution, No Missing Codes
- +5V Single-Supply Operation
- Adjustable Logic Level (+2.7V to +5.25V)
- Input-Voltage Range: 0 to VREF
- Internal Track/Hold, 4MHz Input Bandwidth
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Small 10-Pin µMAX or 10-Pin DFN Package
- Low Power
- 2.75mA at 200ksps
- 140µA at 10ksps
- 0.1µA in Power-Down Mode
The MAX1162 low-power, 16-bit analog-to-digital converter (ADC) features a successive-approximation ADC, automatic power-down, fast 1.1µs wakeup, and a high-speed SPI™/QSPI™/MICROWIRE™-compatible interface. The MAX1162 operates with a single +5V analog supply and features a separate digital supply, allowing direct interfacing with +2.7V to +5.25V digital logic.
At the maximum sampling rate of 200ksps, the MAX1162 consumes typically 2.75mA. Power consumption is typically 13.75mA (AVDD = DVDD = +5V) at a 200ksps (max) sampling rate. AutoShutdown™ reduces supply current to 140µA at 10ksps and to less than 10µA at reduced sampling rates.
Excellent dynamic performance and low power, combined with ease of use and small package size (10-pin µMAX® and 10-pin DFN) make the MAX1162 ideal for battery-powered and data-acquisition applications or for other circuits with demanding power consumption and space requirements.
Applications
- Accelerometer Measurements
- Data Acquisition
- Industrial I/O Modules
- Industrial Process Controls
- Motor Control
- Portable Battery-Powered Equipment
- Thermocouple Measurements
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 9
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1162BCUB+ | 10-MINI_SO-N/A | ||
| MAX1162BCUB+T | 10-MINI_SO-N/A | ||
| MAX1162BEUB+ | 10-MINI_SO-N/A | ||
| MAX1162BEUB+T | 10-MINI_SO-N/A | ||
| MAX1162CCUB+ | 10-MINI_SO-N/A | ||
| MAX1162CCUB+T | 10-MINI_SO-N/A |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX1162BCUB+ | PRODUCTION | |
| MAX1162BCUB+T | PRODUCTION | |
| MAX1162CCUB+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MAX1062 | PRODUCTION | 14-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| MAX195 | PRODUCTION | 16-Bit, 85ksps ADC with 10µA Shutdown |
| MAX1132 | PRODUCTION | 16-Bit ADC, 200ksps, 5V Single-Supply with Reference |
| MAX1165 | PRODUCTION | Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface |
| MAX1166 | PRODUCTION | Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface |
| MAX1135 | PRODUCTION | 16-Bit ADCs, 150ksps, 3.3V Single Supply |
| MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
| MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX1162 yet. Have something to say?
Start a Discussion on EngineerZone®