MAX11156
PRODUCTION18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN
Industry's Smallest, True Bipolar ±5V, 18-Bit ADC
- Part Models
- 2
- 1ku List Price
- Starting From $25.47
Overview
- High DC/AC Accuracy Improves Measurement Quality
- 18-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates without Pipeline Delay/Latency
- 94.6dB SNR and -101.4dB THD at 10kHz
- 1.6 LSBRMS Transition Noise
- ±0.5 LSB DNL (typ) and ±2.8 LSB INL (typ)
- Highly Integrated ADC Saves Cost and Space
- 6ppm/°C Internal Reference
- Internal Reference Buffer
- ±5V Bipolar Analog Input Range
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 25.8mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduce Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 3mm Tiny 12-Pin TDFN Package
The MAX11156 18-bit, 500ksps, SAR ADC offers excellent AC and DC performance with true bipolar input range, small size, and internal reference. The MAX11156 measures a ±5V (10VP-P) input range while operating from a single 5V supply. A patented charge-pump architecture allows direct sampling of high-impedance sources. The MAX11156 integrates an optional internal reference and buffer, saving additional cost and space.
This ADC achieves 94.6dB SNR and -101.4dB THD (typ). The MAX11156 guarantees 18-bit no-missing codes and ±2.8 LSB INL (typ).
The MAX11156 communicates using an SPI-compatible serial interface at 2.5V, 3V, 3.3V, or 5V logic. The serial interface can be used to daisy-chain multiple ADCs in parallel for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11156 is offered in a 12-pin, 3mm x 3mm, TDFN package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Industrial Control Systems/Process Control
- Medical Instrumentation
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11156ETC+ | Thin Dual Flatpack No Leads | ||
| MAX11156ETC+T | Thin Dual Flatpack No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 2
IBIS Model 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX11156 yet. Have something to say?
Start a Discussion on EngineerZone®