Overview

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • High-Speed USB Interface
  • Various Sample Sizes and Sample Rates
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Collects Up to 1 Mega Samples
  • Frequency, RMS, MIN, MAX, and Average DC Calculations
  • On-Board Voltage Reference
  • 40MHz SPI Interface
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11156 evaluation system (EV system) includes a mother board and daughter board to evaluate the MAX11156 18-bit ADC. The EV system includes a simple graphical user interface (GUI) for exercising the features of the IC. This GUI is compatible with Windows XP®-, Windows Vista®-, and Windows® 7. The EV system GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the following representations of the sampled signals: time domain, frequency domain, histogram, and single conversion.
The EV system is made up of the MAXPRECADCMB mother board with an on-board Altera FPGA and the daughter board for evaluating the IC. The mother board plugs into the PC through a high-speed USB link to send SPI commands through the GUI. The mother board accepts a 5V supply. The daughter board accepts ±15V supplies.
The daughter board comes installed with a MAX11156ETC+ in a 12-pin TDFN-EP package.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Control Systems/Process Control
  • Medical Instrumentation
  • Narrow Band Receiver

Applicable Parts

Tools & Simulations