LTC3835

PRODUCTION

Low IQ Synchronous Step-Down Controller

Viewing:

Overview

  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 10V
  • Low Operating Quiescent Current: 80μA
  • OPTI-LOOP® Compensation Minimizes COUT
  • 1% Output Voltage Accuracy
  • Wide VIN Range: 4V to 36V Operation
  • Phase-Lockable Fixed Frequency 140kHz to 650kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Power Good Output Voltage Monitor
  • Clock Output for PolyPhase® Applications
  • Output Overvoltage Protection
  • Low Shutdown IQ: 10μA
  • Internal LDO Powers Gate Drive from VIN or VOUT
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Small 20-Lead TSSOP or 4mm × 5mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3835
Low IQ Synchronous Step-Down Controller
High Efficiency Synchronous Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3835
  • LTC3835-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC967B

LTC3835EFE Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 5A

Product Details

Demonstration circuit 967B is a single output high frequency step-down DC/DC controller featuring the low quiescent current LTC3835 in a 20-pin exposed pad TSSOP package. The DC967B is designed to generate a regulated 3.3V@5A output from 4.5V to 36V input voltage.

DC967B
LTC3835EFE Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 5A
DC967B - Schematic

Latest Discussions

Recently Viewed