Overview
Product Details
Demonstration circuit 967B is a single output high frequency step-down DC/DC controller featuring the low quiescent current LTC3835 in a 20-pin exposed pad TSSOP package. The DC967B is designed to generate a regulated 3.3V@5A output from 4.5V to 36V input voltage.
Applicable Parts
Documentation & Resources
-
DC967B - Schematic5/3/2010PDF35K
-
DC967B - Demo Manual5/3/2010PDF955K
-
DC967B - Design Files5/3/2010ZIP1M