LTC3835-1
PRODUCTIONLow IQ Synchronous Step-Down Controller
- Part Models
- 8
- 1ku List Price
- Starting From $5.16
Overview
- Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 10V
- Low Operating IQ: 80µA
- OPTI-LOOP® Compensation Minimizes COUT
- ±1% Output Voltage Accuracy
- Wide VIN Range: 4V to 36V Operation
- Phase-Lockable Fixed Frequency 140kHz to 650kHz
- Dual N-Channel MOSFET Synchronous Drive
- Very Low Dropout Operation: 99% Duty Cycle
- Adjustable Output Voltage Soft-Start or Tracking
- Output Current Foldback Limiting
- Output Overvoltage Protection
- Low Shutdown IQ: 10µA
- Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
- Small 16-Lead Narrow SSOP or 3mm × 5mm DFN Package
The LTC3835-1 is a high performance step-down switching regulator controller that drives an all N-channel synchronous power MOSFET stage. A constant-frequency current mode architecture allows a phase-lockable frequency of up to 650kHz.
The 80µA no-load quiescent current extends operating life in battery powered systems. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC3835-1 features a precision 0.8V reference and a power good output indicator. The 4V to 36V input supply range encompasses a wide range of battery chemistries.
The TRACK/SS pin ramps the output voltage during startup. Current foldback limits MOSFET heat dissipation during short-circuit conditions.
| CLKOUT/PHASMD | EXTVCC | PGOOD | Package | |
| LTC3835 | Yes | Yes | Yes | TSSOP-20, 4x5 QFN-20 |
| LTC3835-1 | No | No | No | GN-16, 3x5 DFN-16 |
Applications
- Automotive Systems
- Telecom Systems
- Battery-Operated Digital Devices
- Distributed DC Power Systems
Documentation
Data Sheet 1
User Guide 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3835EDHC-1#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3835EDHC-1#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3835EGN-1#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3835EGN-1#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3835IDHC-1#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3835IDHC-1#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3835IGN-1#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3835IGN-1#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC3835EGN-1#PBF | PRODUCTION | |
| LTC3835EGN-1#TRPBF | PRODUCTION | |
| LTC3835IGN-1#PBF | PRODUCTION | |
| LTC3835IGN-1#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC3835EGN-1#PBF | PRODUCTION | |
| LTC3835EGN-1#TRPBF | PRODUCTION | |
| LTC3835IGN-1#PBF | PRODUCTION | |
| LTC3835IGN-1#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC3835EGN-1#PBF | PRODUCTION | |
| LTC3835EGN-1#TRPBF | PRODUCTION | |
| LTC3835IGN-1#PBF | PRODUCTION | |
| LTC3835IGN-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC2955 | RECOMMENDED FOR NEW DESIGNS | Pushbutton On/Off Controller with Automatic Turn-On |
Tools & Simulations
LTspice 2
- LTC3835-1 Demo Circuit - Low IQ Synchronous Step-Down Controller (2-20V to -5.2V @ 1A)
- LTC3835-1 - Step-Down (Buck) Regulators
Models for the following parts are available in LTspice:
- LTC3835
- LTC3835-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3835-1 yet. Have something to say?
Start a Discussion on EngineerZone®