ADXL366

RECOMMENDED FOR NEW DESIGNS

Micropower, 3-Axis, ±2g/±4g/±8g Digital Output MEMS Accelerometer

Viewing:

Overview

  • Power supply output voltage range
    • 1.1V to 3.6V, allowing single cell battery operation
    • Internal power supply regulation for high PSRR
  • Ultralow power
    • 0.96μA at 100Hz ODR (50Hz bandwidth), 2.0V supply
    • 191nA current consumption in wake-up mode
    • 47nA current consumption in standby mode
  • High sensitivity: 0.25mg/LSB
  • Built-in features for system-level power savings
    • Step counter with only 120nA of added current
    • Single-tap and double-tap detection with only 35nA of added current
    • Adjustable threshold sleep and wake-up modes for motion activation
    • Autonomous interrupt processing
    • Deep 512 sample embedded FIFO minimizes host processor load
    • Awake state output enables implementation of motion activated switch
  • Noise density of 130μg/√Hz for ultra-low noise mode, 2g range and 100Hz ODR
  • Acceleration sample synchronization via external trigger
  • On-chip temperature sensor
  • Internal 2-pole anti-aliasing filter
  • SPI (4-wire) and I2C digital interfaces
  • Small and thin, 2.2 mm × 2.3 mm × 0.87 mm, 12-terminal LGA package
ADXL366
Micropower, 3-Axis, ±2g/±4g/±8g Digital Output MEMS Accelerometer
ADXL366 Functional Block Diagram ADXL366 Pin Configuration ADXL366 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Device Drivers 1


Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
ADP195 PRODUCTION Logic Controlled, High-Side Power Switch with Reverse Current Blocking
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADXL366

Evaluating the ADXL366 Ultra-Low Power, ±2g/±4g/±8g Digital Accelerometer Breakout Board

Features and Benefits

  • Simply attached to the prototyping board or PCB via two sets of 5-pin headers
  • Small size and board stiffness minimizes impact on the system and acceleration measurements

Product Details

The EVAL-ADXL366Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL366 ultra-low power, 3-axis, digital output, microelectronic mechanical system (MEMS) accelerometer. The evaluation board comes with a set of two 5-pin headers (not installed) and provides access to all ADXL366 communication and interrupt pins. The EVAL-ADXL366Z also comes with a set of four mounting holes that are compatible with the EVAL-XLMOUNT1, which is an aluminum block with a central mounting hole.

EVAL-ADXL366
Evaluating the ADXL366 Ultra-Low Power, ±2g/±4g/±8g Digital Accelerometer Breakout Board
EVAL-ADXL366 Board Photo Angle View EVAL-ADXL366 Board Photo Top View EVAL-ADXL366 Board Photo Bottom View

Latest Discussions

Recently Viewed