User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Simply attached to the prototyping board or PCB via two sets of 5-pin headers
- Small size and board stiffness minimizes impact on the system and acceleration measurements
Product Details
The EVAL-ADXL366Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL366 ultra-low power, 3-axis, digital output, microelectronic mechanical system (MEMS) accelerometer. The evaluation board comes with a set of two 5-pin headers (not installed) and provides access to all ADXL366 communication and interrupt pins. The EVAL-ADXL366Z also comes with a set of four mounting holes that are compatible with the EVAL-XLMOUNT1, which is an aluminum block with a central mounting hole.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- External host processor