AD9656
RECOMMENDED FOR NEW DESIGNSQuad, 16-Bit, 125 MSPS JESD204B 1.8 V Analog-to-Digital Converter
- Part Models
- 2
- 1ku List Price
- Starting From $431.09
Overview
- SNR = 79.9 dBFS at 16 MHz (VREF = 1.4 V)
- SNR = 78.1 dBFS at 64 MHz (VREF = 1.4 V)
- SFDR = 86 dBc to Nyquist (VREF = 1.4 V)
- JESD204B Subclass 1 coded serial digital outputs
- Flexible analog input range: 2.0 V p-p to 2.8 V p-p
- 1.8 V supply operation
- Low power: 197 mW per channel at 125 MSPS (two lanes)
- DNL = ±0.6 LSB (VREF = 1.4 V)
- INL = ±4.5 LSB (VREF = 1.4 V)
- 650 MHz analog input bandwidth, full power
- Serial port control
- Full chip and individual channel power-down modes
- Built-in and custom digital test pattern generation
- Multichip sync and clock divider
- Standby mode
The AD9656 is a quad, 16-bit, 125 MSPS analog-to-digital converter (ADC) with an on-chip sample and hold circuit designed for low cost, low power, small size, and ease of use. The device operates at a conversion rate of up to 125 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.
The ADC requires a single 1.8 V power supply and LVPECL-/CMOS-/LVDS-compatible sample rate clock for full performance operation. An external reference or driver components are not required for many applications.
Individual channel power-down is supported and typically consumes less than 14 mW when all channels are disabled. The ADC contains several features designed to maximize flexibility and minimize system cost, such as a programmable output clock, data alignment, and digital test pattern generation. The available digital test patterns include built-in deterministic and pseudo-random patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).
The AD9656 is available in an RoHS compliant, nonmagnetic, 56-lead LFCSP. It is specified over the −40°C to +85°C industrial temperature range.
Product Highlights
- It has a small footprint. Four ADCs are contained in a small, 8 mm × 8 mm package.
- An on-chip phase-locked loop (PLL) allows users to provide a single ADC sampling clock; the PLL multiplies the ADC sampling clock to produce the corresponding JESD204B data rate clock.
- The configurable JESD204B output block supports up to 8.0 Gbps per lane.
- JESD204B output block supports one, two, and four lane configurations.
- Low power of 198 mW per channel at 125 MSPS, two lanes.
- The SPI control offers a wide range of flexible features to meet specific system requirements.
Applications
- Medical imaging
- High speed imaging
- Quadrature radio receivers
- Diversity radio receivers
- Portable test equipment
Documentation
Data Sheet 1
Technical Articles 1
Informational 1
Device Drivers 1
FPGA Interoperability Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9656BCPZ-125 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| AD9656BCPZRL7-125 | 56-Lead LFCSP (8mm x 8mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 18, 2017 - 16_0079 AD9656 Datasheet Specification Updates |
||
| AD9656BCPZ-125 | PRODUCTION | |
| AD9656BCPZRL7-125 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 2 | ||
| AD9528 | RECOMMENDED FOR NEW DESIGNS | JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs |
| HMC7043 | RECOMMENDED FOR NEW DESIGNS |
High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C |
| Differential Amplifiers 2 | ||
| ADL5565 | RECOMMENDED FOR NEW DESIGNS |
6 GHz Ultrahigh Dynamic Range Differential Amplifier |
| ADA4930-1 | RECOMMENDED FOR NEW DESIGNS |
Ultralow Noise Drivers for Low Voltage ADCs |
| LDO Linear Regulators 1 | ||
| ADP1706 | PRODUCTION | 1 A, Low Dropout, CMOS Linear Regulator |
| Operational Amplifiers (Op Amps) 1 | ||
| AD822 | PRODUCTION | Single-Supply, Rail-to-Rail Low Power FET-Input Dual Op Amp |
| Switching Regulators & Controllers 1 | ||
| ADP2108 | PRODUCTION | Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter |
Tools & Simulations
Design Tool 1
ADC Companion Transport Layer RTL Code Generator Tool
This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.
Open ToolVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool