MAX66250/MAX66301: NFC Secure Authenticator Tag and Reader

2023-01-11

The MAX66250/MAX66301 NFC secure authenticators and coprocessors provide a complete contactless security solution.

These products feature the latest SHA-3 challenge-and-response cryptographic algorithm coupled with NFC ISO 15693 interface to authenticate and protect against security attacks and prevent counterfeits.

MAX66250/MAX66301: NFC Secure Authenticator Tag and Reader

2023-01-11

The MAX66250/MAX66301 NFC secure authenticators and coprocessors provide a complete contactless security solution.

These products feature the latest SHA-3 challenge-and-response cryptographic algorithm coupled with NFC ISO 15693 interface to authenticate and protect against security attacks and prevent counterfeits.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目