Introduction to the MAX13053A/4A 5V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

2022-10-04

This video provides an introduction to the MAX13053A and MAX13054A, +5V CAN (Control Area Network) transceivers with integrated protection for industrial applications.

Introduction to the MAX13053A/4A 5V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

2022-10-04
This video provides an introduction to the MAX13053A and MAX13054A, +5V CAN (Control Area Network) transceivers with integrated protection for industrial applications.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目