Monitoring Multiple Voltages and Setting Up Power-Up/Down Sequencing with the MAX16050/MAX16051

2022-10-04

Learn about the capabilities of the high-accuracy MAX16050/MAX16051 multi-voltage sequencers/monitors. Using the MAX16050EVKIT, Ahmad and Andrew demonstrate how to configure power-up and power-down sequencing for four channels, and explain how the devices can be daisy-chained together.

Monitoring Multiple Voltages and Setting Up Power-Up/Down Sequencing with the MAX16050/MAX16051

2022-10-04
Learn about the capabilities of the high-accuracy MAX16050/MAX16051 multi-voltage sequencers/monitors. Using the MAX16050EVKIT, Ahmad and Andrew demonstrate how to configure power-up and power-down sequencing for four channels, and explain how the devices can be daisy-chained together.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目