Introduction to the MAX17633 4.5V to 36V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter
2022-10-04
This video provides an introduction to the MAX17633 family of parts (MAX17633A, MAX17633B, and MAX17633C), which are high-efficiency, high-voltage, synchronous step-down DC-DC converters with integrated MOSFETs operating over an input-voltage range of 4.5V to 36V.
Introduction to the MAX17633 4.5V to 36V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter
2022-10-04
This video provides an introduction to the MAX17633 family of parts (MAX17633A, MAX17633B, and MAX17633C), which are high-efficiency, high-voltage, synchronous step-down DC-DC converters with integrated MOSFETs operating over an input-voltage range of 4.5V to 36V.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}