Introduction to the MAX6079/MAX6279/MAX6226 Low-Noise, High-Precision Series Voltage Reference in Ceramic Package

2022-10-04

This video provides an introduction to the MAX6079, MAX6279, and MAX6226, which offer a very low noise and low-drift voltage reference in a small 3x3mm ceramic package.

Introduction to the MAX6079/MAX6279/MAX6226 Low-Noise, High-Precision Series Voltage Reference in Ceramic Package

2022-10-04
This video provides an introduction to the MAX6079, MAX6279, and MAX6226, which offer a very low noise and low-drift voltage reference in a small 3x3mm ceramic package.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目