Get started with the MAX11131BOB board

2022-10-04

The MAX11131BOB Breakout Board provides for rapid prototyping and development with the MAX11131 (a 12-bit, 3Msps, 16-channel ADC). It interfaces to any Arduino™-compatible or mbed.org™ compatible platform system with expansion ports configurable for SPI communication.

Get started with the MAX11131BOB board

2022-10-04
The MAX11131BOB Breakout Board provides for rapid prototyping and development with the MAX11131 (a 12-bit, 3Msps, 16-channel ADC). It interfaces to any Arduino™-compatible or mbed.org™ compatible platform system with expansion ports configurable for SPI communication.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目