Switches and Attenuators for mmWave 5G Evolution

2022-09-02

In this video, Merve Yilmaz Serdaroglu, product applications engineer, from Analog Devices introduces the newest family of ultrawideband SOI switches and digital step attenuators supporting applications to 60GHz. These parts are optimal for the emerging mmW 5G applications as well as other wideband applications. The ADRF5032 (SPDT switch) and ADRF5054 (SP4T switch) are available in surface mount LGA packages, ideal for surface mount assemblies. The ADRF5424 (SPDT switch) and ADRF5474 (30dB digital attenuator) are available in bondable die on carrier package, ideal for chip and wire applications. These parts are designed on silicon-on-insulator process and benefit from all the advantages of this process.

Switches and Attenuators for mmWave 5G Evolution

2022-09-02
In this video, Merve Yilmaz Serdaroglu, product applications engineer, from Analog Devices introduces the newest family of ultrawideband SOI switches and digital step attenuators supporting applications to 60GHz. These parts are optimal for the emerging mmW 5G applications as well as other wideband applications. The ADRF5032 (SPDT switch) and ADRF5054 (SP4T switch) are available in surface mount LGA packages, ideal for surface mount assemblies. The ADRF5424 (SPDT switch) and ADRF5474 (30dB digital attenuator) are available in bondable die on carrier package, ideal for chip and wire applications. These parts are designed on silicon-on-insulator process and benefit from all the advantages of this process.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目