LT3009 Video Product Brief

2017-09-18

The LT3009 Series are micropower, low dropout voltage (LDO) linear regulators. The devices supply 20mA output current with a dropout voltage of 280mV. No-load quiescent current is 3μA. Ground pin current remains at less than 5% of output current as load increases. In shutdown, quiescent current is less than 1μA.

LT3009 Video Product Brief

2017-09-18
The LT3009 Series are micropower, low dropout voltage (LDO) linear regulators. The devices supply 20mA output current with a dropout voltage of 280mV. No-load quiescent current is 3μA. Ground pin current remains at less than 5% of output current as load increases. In shutdown, quiescent current is less than 1μA.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目