ADE7913: Magnetic Immunity for Polyphase Energy Meter Applications

2013-06-19

The ADE7913 is a fully isolated ADC that has 3 input channels. It incorporates iCoupler® and isoPower® technologies to implement isolated signal transfer and dc-to-dc power conversion across a 5kV-rated insulation barrier and an SPI output.

Visit the ADE7913 Product Page

ADE7913: Magnetic Immunity for Polyphase Energy Meter Applications

2013-06-19
The ADE7913 is a fully isolated ADC that has 3 input channels. It incorporates iCoupler® and isoPower® technologies to implement isolated signal transfer and dc-to-dc power conversion across a 5kV-rated insulation barrier and an SPI output.
Visit the ADE7913 Product Page
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目