Precision Weigh Scale Reference Circuit
2013-05-02
Using a 24-bit sigma delta ADC and external zero-drift amplifiers, this circuit yields 15.3-bit noise-free code resolution for a load cell with a full-scale output of 10 mV. Good performance is maintained through 120 Hz conversion rate.
View the CN0216 Documentation, Design Files, and HardwarePrecision Weigh Scale Reference Circuit
2013-05-02
Using a 24-bit sigma delta ADC and external zero-drift amplifiers, this circuit yields 15.3-bit noise-free code resolution for a load cell with a full-scale output of 10 mV. Good performance is maintained through 120 Hz conversion rate.
View the CN0216 Documentation, Design Files, and Hardware
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}