Interface and Isolation Demonstration

2012-03-08

Shown is touch screen control of a robotic arm over an isolated CAN bus. The controller board contains the ADM3053 signal & power isolated CAN xceiver and is used w/ the ADuC7128 microcontroller to receive messages from the Blackfin BF548-EZ-KIT.

Visit the Blackfin Processor Page

Interface and Isolation Demonstration

2012-03-08
Shown is touch screen control of a robotic arm over an isolated CAN bus. The controller board contains the ADM3053 signal & power isolated CAN xceiver and is used w/ the ADuC7128 microcontroller to receive messages from the Blackfin BF548-EZ-KIT.
Visit the Blackfin Processor Page
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目