ADF5508

过期

7.0 GHz 至 8.0 GHz GAAS VCO

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 双路输出:
    RFOUT = 7.0至8.0 GHz
    RFOUT/2 = 3.5至4.0 GHz
  • 极宽的调谐范围:VTUNE = 2V至18V
  • 低相位噪声:-116 dBc/Hz(100 kHz偏移)
  • 高输出功率:
    POUT = +16 dBm (RFOUT)
    POUT = +7 dBm (RFOUT/2)
  • 功耗:310 mA(典型值)
  • 小型封装:32引脚5 mm × 5 mm LFCSP封装
  • 灵活的偏置控制,可在5V或3V下工作

ADF5508
7.0 GHz 至 8.0 GHz GAAS VCO
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
EVAL-ADF5508

ADF5508 Evaluation Board

产品详情

There are 6 distinct evaluation boards, each of which is designed to allow the user to evaluate the performance of each member of the ADF55xx family of microwave GaAs VCOs. Each board contains the particular ADF55xx VCO, SMA connectors for the RF outputs, SMA connector for VTUNE and banana connectors for power supply. There is an ADP7104 low noise regulator providing the power supply for the ADF55xx. To phase lock the VCO, each board can be connected up to an external frequency synthesizer PLL board such as the integer-N, EV-ADF4108EB2Z, or fractional-N, EV-ADF4159EB2Z.

EVAL-ADF5508
ADF5508 Evaluation Board

最新评论

近期浏览