ADEMO141B
推荐用于新设计Low-Noise Analog Integrator for use with PCB-Based di/dt Sensors
- 产品模型
- 2
概述
- Single-supply operation: 2.97V to 3.63V
- User configurable integrator gain, ADEMO141A gain at 50Hz, using different feedback capacitor
- 397.9, CFB = 10nF
- 265.3, CFB = 15nF
- 180.9, CFB= 22nF
- 102.0, CFB= 39nF
- ADEMO141B gain at 50Hz, using different feedback capacitor
- 49.7, CFB = 10nF
- 33.2, CFB = 15nF
- 22.6, CFB = 22nF
- Low noise
- ADEMO141A: 7.2nV√Hz at f = 45Hz to 65Hz
- ADEMO141B: 18.8nV√Hz at f = 45Hz to 65Hz
The ADEMO141A/ADEMO141B is a low-drift, low-noise, fully-differential amplifier which can be operated as an analog integrator, for use with a PCB-based di/dt current sensor and analog-to-digital converter (ADC). It has a output common-mode voltage of 1.2V and supply voltage of 3.3V. The analog integrator amplifies signal and cancels the frequency dependance of the current sensor.
The ADEMO141A/ADEMO141B has high gain, low noise, and excellent common-mode rejection ratio (CMRR) and power-supply rejection ratio (PSRR) specifications, which makes it ideal for high accuracy energy measurement applications. The ADEMO141A/ ADEMO141B is specified over the extended industrial temperature (−40°C to +125°C), and is available in a 8-lead LFCSP.
For more details on the ADEMO141A/ADEMO141B, contact the local Analog Devices, Inc., sales office at www.analog.com/sales.
APPLICATIONS
- Single-phase energy meters
- Polyphase energy meters
- Split-phase energy meters
- Power quality monitoring
- Protective devices
- Smart breakers
- EV chargers
- Machine health
- Smart power distribution units
参考资料
数据手册 1
申请保密协议
完成保密协议(NDA)后可获得完整的文件。
申请保密协议ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| ADEMO141BACPZ-RL | 8-Lead (2 mm x 2 mm x 0.75 mm w/EP) | ||
| ADEMO141BACPZ-RL7 | 8-Lead (2 mm x 2 mm x 0.75 mm w/EP) |
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
LTspice
LTspice中提供以下器件型号:
- ADEMO141A
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
最新评论
需要发起讨论吗? 没有关于 ADEMO141B的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论